您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AS 2 1F-D (Universal) - Speed Controller Adjustable by Flat Head Screwdriver with One-touch Fitting / Universal Type
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_3_1f-d.prj},{NB=AS4301F-04-12SD},{IDNR=},{MODEL=AS43x1F-04-12SD},{BODY=1/2},{BODY2=4},{PORT=R 1/2},{PORT2=04},{TUBE=12},{TUBE2=12},{CONTROL=0},{SPECIAL=},{D=12},{DN=12.000},{T=R 1/2},{TN=20.955},{H=24.0},{D1=20.9},{D2=28.6},{D3=19.4},{D4=12.4},{L1=26.8},{L2=52.0},{L3=36.3},{L4=60.8},{L5=62.9},{L6=1.2},{A=55.8},{M1=22.0},{WEIGHT=147},{AA=14.0},{AB=22.0},{AC=7.0},{AD=20.0},{AE=2.4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BODY
Body size
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
TUBE
Applicable tubing O.D.
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
A
[mm]
M1
[mm]
WEIGHT
Weight
[g]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AS1301F-M5-23D
M5
M5 x 0.8
3.2
3.2
M5 x 0.8
8.0
8.4
9.6
9.3
4.7
10.8
19.8
17.5
28.7
31.0
0.7
27.4
12.7
10
4.0
12.0
3.0
8.0
0.5
AS1301F-M5-04D
M5
M5 x 0.8
4
4
M5 x 0.8
8.0
9.3
9.6
9.3
4.7
10.8
20.3
17.5
28.7
31.0
0.7
27.4
12.7
10
4.0
12.0
3.0
8.0
0.5
AS1301F-M5-06D
M5
M5 x 0.8
6
6
M5 x 0.8
8.0
11.6
9.6
9.3
4.7
10.8
21.4
20.6
31.8
31.0
0.7
27.4
13.5
10
4.0
12.0
3.0
8.0
0.5
AS2301F-01-23SD
1/8 - 1/4
R 1/8
3.2
3.2
R 1/8
12.0
8.4
14.2
9.3
7.2
13.1
24.4
17.5
30.9
34.7
1.2
31.6
12.7
21
7.0
13.0
4.0
11.0
1.0
AS2301F-01-04SD
1/8 - 1/4
R 1/8
4
4
R 1/8
12.0
9.3
14.2
9.3
7.2
13.1
24.9
17.5
30.9
34.7
1.2
31.6
12.7
22
7.0
13.0
4.0
11.0
1.0
AS2301F-01-06SD
1/8 - 1/4
R 1/8
6
6
R 1/8
12.0
11.6
14.2
10.9
7.2
14.0
26.9
22.9
36.3
34.7
1.2
31.6
13.5
22
7.0
13.0
4.0
11.0
1.0
AS2301F-01-08SD
1/8 - 1/4
R 1/8
8
8
R 1/8
12.0
15.2
14.2
12.9
7.2
16.2
30.9
28.2
40.8
34.7
1.2
31.6
18.5
25
7.0
13.0
4.0
11.0
1.0
AS2301F-02-04SD
1/8 - 1/4
R 1/4
4
4
R 1/4
17.0
10.4
18.5
10.9
7.2
16.2
30.6
21.9
39.6
40.2
1.2
34.7
16.0
10
10.0
14.0
5.0
13.0
2.0
AS2301F-02-06SD
1/8 - 1/4
R 1/4
6
6
R 1/4
17.0
12.8
18.5
12.9
7.2
18.4
34.0
25.2
42.1
40.2
1.2
34.7
17.0
41
10.0
14.0
5.0
13.0
2.0
AS2301F-02-08SD
1/8 - 1/4
R 1/4
8
8
R 1/4
17.0
15.2
18.5
12.9
7.2
18.3
35.2
28.2
45.1
40.2
1.2
34.7
18.5
44
10.0
14.0
5.0
13.0
2.0
AS2301F-02-10SD
1/8 - 1/4
R 1/4
10
10
R 1/4
17.0
18.5
18.5
12.9
7.2
20.2
38.7
31.0
47.9
40.2
1.2
34.7
21.0
48
10.0
14.0
5.0
13.0
2.0
AS3301F-02-06SD
3/8
R 1/4
6
6
R 1/4
19.0
12.8
23.0
12.9
9.8
20.6
38.5
25.2
46.5
54.8
1.2
49.3
17.0
73
12.0
18.0
5.4
14.0
1.0
AS3301F-02-08SD
3/8
R 1/4
8
8
R 1/4
19.0
15.2
23.0
12.9
9.8
20.6
39.7
28.2
49.5
54.8
1.2
49.3
18.5
76
12.0
18.0
5.4
14.0
1.0
AS3301F-02-10SD
3/8
R 1/4
10
10
R 1/4
19.0
18.5
23.0
16.2
9.8
23.0
43.7
32.6
53.9
54.8
1.2
49.3
21.0
80
12.0
18.0
5.4
14.0
1.0
AS3301F-02-12SD
3/8
R 1/4
12
12
R 1/4
19.0
20.9
23.0
16.2
9.8
23.0
44.9
34.4
55.7
54.8
1.2
49.3
22.0
82
12.0
18.0
5.4
14.0
1.0
AS3301F-03-06SD
3/8
R 3/8
6
6
R 3/8
19.0
12.8
23.0
12.9
9.8
20.6
38.5
25.2
45.0
52.6
1.2
47.4
17.0
78
11.0
18.0
6.0
16.0
2.0
AS3301F-03-08SD
3/8
R 3/8
8
8
R 3/8
19.0
15.2
23.0
12.9
9.8
20.6
39.7
28.2
48.0
52.6
1.2
47.4
18.5
81
11.0
18.0
6.0
16.0
2.0
AS3301F-03-10SD
3/8
R 3/8
10
10
R 3/8
19.0
18.5
23.0
16.2
9.8
23.0
43.7
32.6
52.4
52.6
1.2
47.4
21.0
85
11.0
18.0
6.0
16.0
2.0
AS3301F-03-12SD
3/8
R 3/8
12
12
R 3/8
19.0
20.9
23.0
16.2
9.8
23.0
44.9
34.4
54.2
52.6
1.2
47.4
22.0
87
11.0
18.0
6.0
16.0
2.0
AS4301F-04-10SD
1/2
R 1/2
10
10
R 1/2
24.0
18.5
28.6
16.2
12.4
25.8
49.4
32.6
57.1
62.9
1.2
55.8
21.0
145
14.0
22.0
7.0
20.0
2.4
AS4301F-04-12SD
1/2
R 1/2
12
12
R 1/2
24.0
20.9
28.6
19.4
12.4
26.8
52.0
36.3
60.8
62.9
1.2
55.8
22.0
147
14.0
22.0
7.0
20.0
2.4
AS1301F-U10/32-01D
M5
10-32 UNF
1/8
1/8
10-32 UNF
8.0
8.4
9.6
9.3
4.7
10.8
19.8
17.5
28.7
31.0
0.7
27.4
12.7
10
4.0
12.0
3.0
8.0
0.5
AS1301F-U10/32-03D
M5
10-32 UNF
5/32
5/32
10-32 UNF
8.0
9.3
9.6
9.3
4.7
10.8
20.3
17.5
28.7
31.0
0.7
27.4
12.7
10
4.0
12.0
3.0
8.0
0.5
AS1301F-U10/32-05D
M5
10-32 UNF
3/16
3/16
10-32 UNF
8.0
11.4
9.6
9.3
4.7
10.8
21.3
23.3
34.5
31.0
0.7
27.4
16.5
11
4.0
12.0
3.0
8.0
0.5
AS1301F-U10/32-07D
M5
10-32 UNF
1/4
1/4
10-32 UNF
8.0
12.0
9.6
9.3
4.7
10.8
21.6
20.7
31.9
31.0
0.7
27.4
13.5
11
4.0
12.0
3.0
8.0
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D