您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
1929-61 - SAE Port Block - Code 61 (O-Ring Face)
Brennan Industries
Flange Fittings and Accessories
Powered by
CAD模型選擇
{brennan/flange_fitting_and_accessories/1929_61.prj},{NB=1929-61-16-16},{DN=16},{PS=1.00000000},{FS=1.00000000},{A=2.170},{B=2.750},{C=1.031},{D=2.062},{E=1.500},{F=0.710},{G=1 5/16-12},{H=1.002},{J=1.560},{K=0.406},{MAT=Steel},{THD=1.3125},{PITCH=0.0830},{CB=0.5076},{CBD=0.150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
FS
Flange Size
[Inch]
A
[Inch]
B
[Inch]
C
C +0.01/-0.01
[Inch]
D
D +0.01/-0.01
[Inch]
E
[Inch]
F
[Inch]
G
G UN/UNF-2B
ⁿ/ₐ
H
[Inch]
J
[Inch]
K
[Inch]
MAT
Material
ⁿ/ₐ
1929-61-08-08
1929-61-08-08
1/2
1/2
1.810
2.130
0.688
1.500
1.420
0.630
3/4-16
0.502
1.000
0.344
Steel
1929-61-12-12
1929-61-12-12
3/4
3/4
1.984
2.560
0.875
1.875
1.420
0.710
1 1/16-12
0.752
1.250
0.406
Steel
1929-61-16-16
1929-61-16-16
1
1
2.170
2.750
1.031
2.062
1.500
0.710
1 5/16-12
1.002
1.560
0.406
Steel
1929-61-20-20
1929-61-20-20
1 1/4
1 1/4
2.680
3.120
1.188
2.312
1.610
0.830
1 5/8-12
1.252
1.750
0.469
Steel
1929-61-24-24
1929-61-24-24
1 1/2
1 1/2
3.070
3.660
1.406
2.750
1.770
0.980
1 7/8-12
1.502
2.115
0.531
Steel
1929-61-32-32
1929-61-32-32
2
2
3.540
4.000
1.688
3.062
1.770
0.980
2 1/2-12
2.002
2.490
0.531
Steel
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D