目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
SSP - PTFE Profiles
Hallite
PTFE Profiles
SSP
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/ssp/mm/sspm.prj},{NB=HALLITE SSPMR01100N711},{CNSORDERNO=SSPMR01100N711},{DD1=99.0},{D1=110.0},{L1=4.2},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
ⁿ/ₐ
D1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE SSPMR00160N711
SSPMR00160N711
11.1
+0,043/0,000
16.0
+0,043/0,000
2.2
+0.2
HALLITE SSPMR00180N711
SSPMR00180N711
13.1
+0,043/0,000
18.0
+0,043/0,000
2.2
+0.2
HALLITE SSPMR00200N711
SSPMR00200N711
15.1
+0,043/0,000
20.0
+0,052/0,000
2.2
+0.2
HALLITE SSPMR00220N711
SSPMR00220N711
17.1
+0,043/0,000
22.0
+0,052/0,000
2.2
+0.2
HALLITE SSPMR00250N711
SSPMR00250N711
20.1
+0,052/0,000
25.0
+0,052/0,000
2.2
+0.2
HALLITE SSPMR00280N711
SSPMR00280N711
23.1
+0,052/0,000
28.0
+0,052/0,000
2.2
+0.2
HALLITE SSPMR00300N711
SSPMR00300N711
25.1
+0,052/0,000
30.0
+0,052/0,000
2.2
+0.2
HALLITE SSPMR00320N711
SSPMR00320N711
27.1
+0,052/0,000
32.0
+0,062/0,000
2.2
+0.2
HALLITE SSPMR00350N711
SSPMR00350N711
30.1
+0,062/0,000
35.0
+0,062/0,000
2.2
+0.2
HALLITE SSPMR00400N711
SSPMR00400N711
32.5
+0,062/0,000
40.0
+0,062/0,000
3.2
+0.2
HALLITE SSPMR00420N711
SSPMR00420N711
34.5
+0,062/0,000
42.0
+0,062/0,000
3.2
+0.2
HALLITE SSPMR00450N711
SSPMR00450N711
37.5
+0,062/0,000
45.0
+0,062/0,000
3.2
+0.2
HALLITE SSPMR00480N711
SSPMR00480N711
40.5
+0,062/0,000
48.0
+0,062/0,000
3.2
+0.2
HALLITE SSPMR00500N711
SSPMR00500N711
42.5
+0,062/0,000
50.0
+0,062/0,000
3.2
+0.2
HALLITE SSPMR00520N711
SSPMR00520N711
44.5
+0,062/0,000
52.0
+0,074/0,000
3.2
+0.2
HALLITE SSPMR00550N711
SSPMR00550N711
47.5
+0,062/0,000
55.0
+0,074/0,000
3.2
+0.2
HALLITE SSPMR00600N711
SSPMR00600N711
52.5
+0,074/0,000
60.0
+0,074/0,000
3.2
+0.2
HALLITE SSPMR00630N711
SSPMR00630N711
55.5
+0,074/0,000
63.0
+0,074/0,000
3.2
+0.2
HALLITE SSPMR00650N711
SSPMR00650N711
57.5
+0,074/0,000
65.0
+0,074/0,000
3.2
+0.2
HALLITE SSPMR00700N711
SSPMR00700N711
62.5
+0,074/0,000
70.0
+0,074/0,000
3.2
+0.2
HALLITE SSPMR00750N711
SSPMR00750N711
67.5
+0,074/0,000
75.0
+0,074/0,000
3.2
+0.2
HALLITE SSPMR00800N711
SSPMR00800N711
69.0
+0,074/0,000
80.0
+0,074/0,000
4.2
+0.2
HALLITE SSPMR00850N711
SSPMR00850N711
74.0
+0,074/0,000
85.0
+0,087/0,000
4.2
+0.2
HALLITE SSPMR00900N711
SSPMR00900N711
79.0
+0,074/0,000
90.0
+0,087/0,000
4.2
+0.2
HALLITE SSPMR00950N711
SSPMR00950N711
84.0
+0,087/0,000
95.0
+0,087/0,000
4.2
+0.2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D