您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
SRB - PTFE Profiles
Hallite
PTFE Profiles
SRB
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/srb/mm/srbm.prj},{NB=HALLITE SRBMR01400NHLXA},{CNSORDERNO=SRBMR01400NHLXA},{DD1=140.0},{D1=155.1},{L1=6.3},{TOL3=+0.2 - 0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Bore Diameter ØD1
[mm]
TOL1
Tolerance f8/h9
ⁿ/ₐ
D1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE SRBMR00400NHLXA
SRBMR00400NHLXA
40.0
-0,025/-0,064/0,000/-0,06...
55.1
+0,074/0,000
6.3
+0.2 - 0
HALLITE SRBMR00450NHLXA
SRBMR00450NHLXA
45.0
-0,025/-0,064/0,000/-0,06...
60.1
+0,074/0,000
6.3
+0.2 - 0
HALLITE SRBMR00500NHLXA
SRBMR00500NHLXA
50.0
-0,025/-0,064/0,000/-0,06...
65.1
+0,074/0,000
6.3
+0.2 - 0
HALLITE SRBMR00550NHLXA
SRBMR00550NHLXA
55.0
-0,030/-0,076/0,000/-0,07...
70.1
+0,074/0,000
6.3
+0.2 - 0
HALLITE SRBMR00600NHLXA
SRBMR00600NHLXA
60.0
-0,030/-0,076/0,000/-0,07...
75.1
+0,074/0,000
6.3
+0.2 - 0
HALLITE SRBMR00650NHLXA
SRBMR00650NHLXA
65.0
-0,030/-0,076/0,000/-0,07...
80.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR00700NHLXA
SRBMR00700NHLXA
70.0
-0,030/-0,076/0,000/-0,07...
85.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR00750NHLXA
SRBMR00750NHLXA
75.0
-0,030/-0,076/0,000/-0,07...
90.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR00800NHLXA
SRBMR00800NHLXA
80.0
-0,030/-0,076/0,000/-0,07...
95.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR00850NHLXA
SRBMR00850NHLXA
85.0
-0,036/-0,090/0,000/-0,08...
100.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR00900NHLXA
SRBMR00900NHLXA
90.0
-0,036/-0,090/0,000/-0,08...
105.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR00950NHLXA
SRBMR00950NHLXA
95.0
-0,036/-0,090/0,000/-0,08...
110.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR01000NHLXA
SRBMR01000NHLXA
100.0
-0,036/-0,090/0,000/-0,08...
115.1
+0,087/0,000
6.3
+0.2 - 0
HALLITE SRBMR01050NHLXA
SRBMR01050NHLXA
105.0
-0,036/-0,090/0,000/-0,08...
120.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01100NHLXA
SRBMR01100NHLXA
110.0
-0,036/-0,090/0,000/-0,08...
125.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01150NHLXA
SRBMR01150NHLXA
115.0
-0,036/-0,090/0,000/-0,08...
130.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01200NHLXA
SRBMR01200NHLXA
120.0
-0,036/-0,090/0,000/-0,08...
135.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01250NHLXA
SRBMR01250NHLXA
125.0
-0,043/-0,106/0,000/-0,10...
140.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01300NHLXA
SRBMR01300NHLXA
130.0
-0,043/-0,106/0,000/-0,10...
145.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01350NHLXA
SRBMR01350NHLXA
135.0
-0,043/-0,106/0,000/-0,10...
150.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01400NHLXA
SRBMR01400NHLXA
140.0
-0,043/-0,106/0,000/-0,10...
155.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01450NHLXA
SRBMR01450NHLXA
145.0
-0,043/-0,106/0,000/-0,10...
160.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01500NHLXA
SRBMR01500NHLXA
150.0
-0,043/-0,106/0,000/-0,10...
165.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01550NHLXA
SRBMR01550NHLXA
155.0
-0,043/-0,106/0,000/-0,10...
170.1
+0,100/0,000
6.3
+0.2 - 0
HALLITE SRBMR01600NHLXA
SRBMR01600NHLXA
160.0
-0,043/-0,106/0,000/-0,10...
175.1
+0,100/0,000
6.3
+0.2 - 0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D