카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Silencers Series 2901
Camozzi
Air treatment
Pressure boosters
Pressure booster
Accessories
Powered by
CAD모델 선택
{camozzi/trattamento/moltiplicatori_di_pressione/moltiplicatore_di_pressione_serie_bpa/accessori/serie_2901.prj},{NB=2901 1/4-22},{IDNR=},{MOD=2901 1/4-22},{A=G1/4},{D=23.5},{H=6},{L=15.0},{SW=22},{PRE=max. 10},{POR=1600},{RUM=92},{INFO=Infotext},{ANDM=13.157},{AKDM=11.445},{DX=22.000},{RX=30.250},{RHX=15.250},{HX=1.500},{SWX=23.500},{RADX=1.000},{AX=7.000},{SXVX=3.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
D
[mm]
H
[mm]
L
[mm]
SW
[mm]
PRE
Pressure range
[Kg / cm² - bar]
POR
Flow
[Nl / min]
RUM
Noise treshold
[db (A)]
2901 M5
2901 M5
M5
9.0
3
8.0
8
max. 10
300
75
2901 1/8
2901 1/8
G1/8
15.3
5
12.0
14
max. 10
700
75
2901 1/4-17
2901 1/4-17
G1/4
18.5
6
14.0
17
max. 10
1000
78
2901 1/4-22
2901 1/4-22
G1/4
23.5
6
15.0
22
max. 10
1600
92
2901 3/8
2901 3/8
G3/8
23.5
7
16.0
22
max. 10
1500
76
2901 1/2
2901 1/2
G1/2
29.5
8
17.5
27
max. 10
3400
86
2901 3/4
2901 3/4
G3/4
34.0
9
20.0
32
max. 6
4100
87
2901 1
2901 1
G1
43.0
11
24.5
40
max. 6
7600
88
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D