目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Positioning system DLZPVI 120, 160, 200 - Belt driven positioning systems
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Roller guide positioning systems DL
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_7_dl_roller/dlzpvi_asmtab.prj},{NB=DLZPVI12010005M25100425(Q=152)(0)},{TYP=DLZPVI 120},{BG=120},{Q=152},{HUB=200},{HUBST=0.0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=120},{C=78},{D=169.0},{G=82.5},{I=60},{K=79},{M=M6},{N=M5},{O=78},{P1=2},{P2=35.0},{P3=3.96},{R=11.5},{S=106},{T=40},{U=120},{M1=M6 x 8},{M11=6},{M12=8},{W=Wartungsbohrung},{XX=10},{GG=3.74},{G1=0.65},{ZR=5M25},{VH=130},{ZZ=26},{A1=57.0},{XA1=53},{B1=48.1},{TK=68},{C1=60},{F1=M5},{F11=5},{DPL=4},{YW=40.0},{YA=78},{YLMAX=21},{PPATH=assemblies/dlzpvi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
C
Length
[mm]
D
Diameter
[mm]
G
Height
[mm]
I
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
Height
[mm]
P1
Length
[mm]
P2
Length
[mm]
R
Height
[mm]
S
Distance
[mm]
T
Length
ⁿ/ₐ
U
Length
[mm]
V
Length
[mm]
GG
Basic weight without gearbox
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
A1
Length
[mm]
B1
Distance
[mm]
TK
Distance
[mm]
C1
Diameter
[mm]
F1
Thread
ⁿ/ₐ
DLZPVI12010005M25100425(Q...
DLZPVI 120
225
DLZPVI12010005M25100425(Q...
425
120
78
169.0
82.5
60
79
M6
M5
78
2
35.0
11.5
106
40
120
142.00
3.74
0.65
5M25
130
26
57.0
48.1
68
60
M5
DLZPVI16010008M30100485(Q...
DLZPVI 160
285
DLZPVI16010008M30100485(Q...
485
160
90
217.5
108.5
80
106
M8
M6
104
3
52.5
15.0
144
80
160
156.00
10.42
2.24
8M30
176
22
46.5
60.1
85
70
M6
DLZPVI20010008M50100550(Q...
DLZPVI 200
350
DLZPVI20010008M50100550(Q...
550
200
140
251.0
132.5
100
129
M10
M8
128
3
62.5
17.0
180
100
200
199.00
18.20
2.18
8M50
224
28
69.5
84.9
120
90
M8
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D