您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
Lighting Pendant Cooper Shaper Step 143
Eaton Lighting
Powered by
CAD模型選擇
{eaton_lighting/lighting_pendant_cooper_shaper_step_143.prj},{NB=lighting_pendant_cooper_shaper_step_143 - lighting_pendant_cooper_shaper_step_143_HI},{TILTANGLE=90.000},{LIGHTLOSSFACTOR=0.000},{INITIALINTENSITY=0.000},{INITIALCOLOR=0.000},{EMITFROMCIRCLEDIAMETER=2.000},{EMITSHAPEVISIBLEINRENDERING=0.000},{DIMMINGLAMPCOLORTEMPERATURESHIFT=0.000},{COLORFILTER=16777215.000},{VOLTAGE=0.000},{POWERFACTOR=1.000},{APPARENTLOAD=0.000},{DEFAULTELEVATION=0.000},{TOPCOVER=1.000},{OUTERHEIGHT=0.580},{OUTERDIAMETEROFFSET=2.790},{OUTERDIAMETER=2.830},{OVERALLSHADEHEIGHT=0.860},{FIXTUREHEIGHT=2.500},{INNERWIDTH=2.500},{OUTERWIDTH=2.830},{INNERDIAMETEROFFSET=2.460},{INNERDIAMETER=2.500},{SHA256=IWhRATwxNDl+tWYM7TszN4rv8zXw+72u8MbEFbwn2l4=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
VARIANTLOD
ⁿ/ₐ
PHOTOMETRICWEBFILE
Photometric Web File
ⁿ/ₐ
TILTANGLE
Tilt Angle
ⁿ/ₐ
LIGHTLOSSFACTOR
Light Loss Factor
ⁿ/ₐ
INITIALINTENSITY
Initial Intensity
ⁿ/ₐ
INITIALCOLOR
Initial Color
ⁿ/ₐ
EMITFROMCIRCLEDIAMETER
Emit from Circle Diameter
[FEET]
EMITSHAPEVISIBLEINRENDERING
Emit Shape Visible in Rendering
ⁿ/ₐ
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
ⁿ/ₐ
COLORFILTER
Color Filter
ⁿ/ₐ
VOLTAGE
Voltage
[V]
POWERFACTOR
Power Factor
ⁿ/ₐ
LAMP
Lamp
ⁿ/ₐ
CONNECTORDESCRIPTION
Connector Description
ⁿ/ₐ
APPARENTLOAD
Apparent Load
[VA]
DEFAULTELEVATION
Default Elevation
[FEET]
TOPCOVER
Top Cover
ⁿ/ₐ
OUTERHEIGHT
Outer Height
[FEET]
OUTERDIAMETEROFFSET
Outer Diameter Offset
[FEET]
OUTERDIAMETER
Outer Diameter
[FEET]
OVERALLSHADEHEIGHT
Overall Shade Height
[FEET]
FIXTUREHEIGHT
Fixture Height
[FEET]
INNERWIDTH
Inner Width
[FEET]
OUTERWIDTH
Outer Width
[FEET]
INNERDIAMETEROFFSET
Inner Diameter Offset
[FEET]
INNERDIAMETER
Inner Diameter
[FEET]
TYPECOMMENTS
Type Comments
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
KEYNOTE
Keynote
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ASSEMBLYCODE
Assembly Code
ⁿ/ₐ
lighting_pendant_cooper_s...
HI
Select File
90.000
0.000
0.000
0.000
2.000
0.000
0.000
16777215.000
0.000
1.000
LED
Power In
0.000
0.000
1.000
0.580
2.790
2.830
0.860
2.500
2.500
2.830
2.460
2.500
Fabrique 143 Series
143-P
Cooper Lighting
Division 26
Step Pendant
D5020200
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D