Lighting Downlight Cooper Portfolio Ld6 6lm High Output
Eaton Lighting
Powered by
CAD模型選擇
{eaton_lighting/lighting_downlight_cooper_portfolio_ld6_6lm_high_output.prj},{NB=lighting_downlight_cooper_portfolio_ld6_6lm_high_output - lighting_downlight_cooper_portfolio_ld6_6lm_high_output_HI},{TILTANGLE=90.000},{LIGHTLOSSFACTOR=0.000},{INITIALINTENSITY=0.000},{INITIALCOLOR=0.000},{DIMMINGLAMPCOLORTEMPERATURESHIFT=0.000},{COLORFILTER=16777215.000},{VOLTAGE=0.000},{POWERFACTOR=0.900},{POWERWATTAGE=36.000},{LAMPSINSTALLED=0.000},{REMODELHOUSINGVIS=0.000},{REMODELHOUSING=0.000},{NEWCONSTRUCTIONHOUSINGVIS=0.000},{NEWCONSTRUCTIONHOUSING=1.000},{DEFAULTELEVATION=0.000},{FIXTUREHEIGHT=0.710},{SHA256=lUg4JSUTxl/bd6weizZSd01NORGxs9iGkzCLvCpkjm0=},{RFAFILE=lighting_downlight_cooper_portfolio_ld6_6lm_high_output}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
VARIANTLOD
ⁿ/ₐ
TILTANGLE
Tilt Angle
ⁿ/ₐ
PHOTOMETRICWEBFILE
Photometric Web File
ⁿ/ₐ
LIGHTLOSSFACTOR
Light Loss Factor
ⁿ/ₐ
INITIALINTENSITY
Initial Intensity
ⁿ/ₐ
INITIALCOLOR
Initial Color
ⁿ/ₐ
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
ⁿ/ₐ
COLORFILTER
Color Filter
ⁿ/ₐ
VOLTAGE
Voltage
[V]
REFLECTOR
Reflector
ⁿ/ₐ
POWERFACTOR
Power Factor
ⁿ/ₐ
POWERWATTAGE
Power (Wattage)
[W]
LUMENSOUTPUT
Lumens Output
ⁿ/ₐ
LAMPSINSTALLED
Lamps Installed
[K]
LAMP
Lamp
ⁿ/ₐ
CONNECTORDESCRIPTION
Connector Description
ⁿ/ₐ
REMODELHOUSINGVIS
Remodel Housing Vis
ⁿ/ₐ
REMODELHOUSING
Remodel Housing
ⁿ/ₐ
NEWCONSTRUCTIONHOUSINGVIS
New Construction Housing Vis
ⁿ/ₐ
NEWCONSTRUCTIONHOUSING
New Construction Housing
ⁿ/ₐ
DEFAULTELEVATION
Default Elevation
[FEET]
MOUNTING
Mounting
ⁿ/ₐ
FIXTUREHEIGHT
Fixture Height
[FEET]
TYPECOMMENTS
Type Comments
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ASSEMBLYCODE
Assembly Code
ⁿ/ₐ
lighting_downlight_cooper...
HI
90.000
Select File
0.000
0.000
0.000
0.000
16777215.000
0.000
6LM
0.900
36.000
2000
0.000
LED
Power In
0.000
0.000
0.000
1.000
0.000
Recessed
0.710
6 inch LED Medium Downlig...
LD620 AND LD6R20
Cooper Lighting
6LM - New Construction or...
D5020210
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D