您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LFMBA - 精细过滤器组合
Festo
产品 (A - Z)
L
LFMBA
Powered by
CAD模型選擇
{festo/parts/l/lfmba/lfmba_d_asmtab.prj},{NB=186478 LFMBA-1/2-D-MAXI-A},{TNR=186478},{TYP=LFMBA-1/2-D-MAXI-A},{V=1.000},{ST=1.000},{B1=162.000},{B2=146.000},{B3=66.000},{B4=132.000},{D1=G1/2},{D3=M5},{D6=65.000},{H1=32.000},{H2=22.000},{L1=203.000},{L2=170.000},{L3=90.000},{L8=15.000},{L9=19.000},{T1=8.000},{SW=24.000},{CNSMASSEXACT=2.400},{PLZ1=LFMB-1/2-D-MAXI-A},{BEF1=LF/LOE-D-MAXI},{PLZ2=LFMA-1/2-D-MAXI-A},{BEF2=FRB-D-MAXI},{ANSCH=4.000},{GR=4.000},{PPATH=../../f/frc/assemblies/lfmba_asmtpl.prj},{GTIN=4052568146818}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
162658 LFMBA-1/8-D-MINI
162658
LFMBA-1/8-D-MINI
104.000
92.000
40.000
80.000
G1/8
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.500
4052568131975
162659 LFMBA-1/4-D-MINI
162659
LFMBA-1/4-D-MINI
104.000
92.000
40.000
80.000
G1/4
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.500
4052568131982
162660 LFMBA-3/8-D-MINI
162660
LFMBA-3/8-D-MINI
110.000
92.000
40.000
80.000
G3/8
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.500
4052568131999
162661 LFMBA-3/8-D-MIDI
162661
LFMBA-3/8-D-MIDI
140.000
125.000
55.000
110.000
G3/8
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568132002
162662 LFMBA-1/2-D-MIDI
162662
LFMBA-1/2-D-MIDI
140.000
125.000
55.000
110.000
G1/2
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568132019
162663 LFMBA-3/4-D-MIDI
162663
LFMBA-3/4-D-MIDI
140.000
125.000
55.000
110.000
G3/4
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568132026
162664 LFMBA-3/4-D-MAXI
162664
LFMBA-3/4-D-MAXI
162.000
146.000
66.000
132.000
G3/4
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
2.400
4052568132033
162665 LFMBA-1-D-MAXI
162665
LFMBA-1-D-MAXI
182.000
157.000
66.000
132.000
G1
M5
65.000
40.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
2.400
4052568132040
162666 LFMBA-1/8-D-MINI-A
162666
LFMBA-1/8-D-MINI-A
104.000
92.000
40.000
80.000
G1/8
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.500
4052568132057
162667 LFMBA-1/4-D-MINI-A
162667
LFMBA-1/4-D-MINI-A
104.000
92.000
40.000
80.000
G1/4
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.500
4052568132064
162668 LFMBA-3/8-D-MINI-A
162668
LFMBA-3/8-D-MINI-A
110.000
92.000
40.000
80.000
G3/8
M4
38.000
20.000
11.000
144.000
124.000
60.000
15.000
19.000
7.000
22.000
0.500
4052568132071
162669 LFMBA-3/8-D-MIDI-A
162669
LFMBA-3/8-D-MIDI-A
140.000
125.000
55.000
110.000
G3/8
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568132088
162670 LFMBA-1/2-D-MIDI-A
162670
LFMBA-1/2-D-MIDI-A
140.000
125.000
55.000
110.000
G1/2
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568132095
162671 LFMBA-3/4-D-MIDI-A
162671
LFMBA-3/4-D-MIDI-A
140.000
125.000
55.000
110.000
G3/4
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568132101
162672 LFMBA-3/4-D-MAXI-A
162672
LFMBA-3/4-D-MAXI-A
162.000
146.000
66.000
132.000
G3/4
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
2.400
4052568132118
162673 LFMBA-1-D-MAXI-A
162673
LFMBA-1-D-MAXI-A
182.000
157.000
66.000
132.000
G1
M5
65.000
40.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
2.400
4052568132125
186471 LFMBA-1/4-D-MIDI
186471
LFMBA-1/4-D-MIDI
140.000
125.000
55.000
110.000
G1/4
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568146740
186472 LFMBA-1/4-D-MIDI-A
186472
LFMBA-1/4-D-MIDI-A
140.000
125.000
55.000
110.000
G1/4
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.300
4052568146757
186477 LFMBA-1/2-D-MAXI
186477
LFMBA-1/2-D-MAXI
162.000
146.000
66.000
132.000
G1/2
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
2.400
4052568146801
186478 LFMBA-1/2-D-MAXI-A
186478
LFMBA-1/2-D-MAXI-A
162.000
146.000
66.000
132.000
G1/2
M5
65.000
32.000
22.000
203.000
170.000
90.000
15.000
19.000
8.000
24.000
2.400
4052568146818
532863 LFMBA-1/8-D-MINI-D...
532863
LFMBA-1/8-D-MINI-DA
104.000
92.000
40.000
80.000
G1/8
M4
38.000
20.000
11.000
173.000
124.000
60.000
15.000
19.000
7.000
22.000
0.651
4052568165994
532864 LFMBA-1/4-D-MINI-D...
532864
LFMBA-1/4-D-MINI-DA
104.000
92.000
40.000
80.000
G1/4
M4
38.000
20.000
11.000
173.000
124.000
60.000
15.000
19.000
7.000
22.000
0.651
4052568166007
532865 LFMBA-3/8-D-MINI-D...
532865
LFMBA-3/8-D-MINI-DA
110.000
92.000
40.000
80.000
G3/8
M4
38.000
20.000
11.000
173.000
124.000
60.000
15.000
19.000
7.000
22.000
0.651
4052568166014
532866 LFMBA-1/4-D-MIDI-D...
532866
LFMBA-1/4-D-MIDI-DA
140.000
125.000
55.000
110.000
G1/4
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.429
4052568166021
532867 LFMBA-3/8-D-MIDI-D...
532867
LFMBA-3/8-D-MIDI-DA
140.000
125.000
55.000
110.000
G3/8
M5
52.000
32.000
22.000
179.000
151.000
80.000
15.000
19.000
8.000
24.000
1.429
4052568166038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D