您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQB2T DDT (Inch) - Different Diameter Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2 Inch-size Metal One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2_inch/kqb2t_ddt_inch.prj},{NB=KQB2T03-07},{A=5/32},{A1=3.969},{B=1/4},{B1=6.350},{MODEL=KQB2T03-07},{D1=11.7},{D2=9.1},{L1=15.5},{L2=15.9},{L3=22.7},{Q=4.4},{M1=13.5},{M2=12.6},{N=3.2},{O=5.6},{EA=7.1},{CNSMASSEXACT=11.7},{DH1=10.8},{DH2=6.80},{DH3=11.20},{DH4=8.9},{DH5=0.00},{LV1=2.0},{LV2=1.83},{LV3=1.60},{LV4=4.7},{LV5=11.7},{LV6=0.00},{DV1=8.0},{DV2=6.7},{DV3=8.7},{DV4=6.4},{DV5=0.00},{LH1=2.0},{LH2=1.55},{LH3=1.5},{LH4=4.70},{LH5=0.00},{LH6=16.03},{LV7=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
A
Applicable tubing O.D.
ⁿ/ₐ
B
Applicable tubing O.D.
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
Q
[mm]
M1
[mm]
M2
[mm]
N
[mm]
O
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2T01-03
1/8
5/32
KQB2T01-03
9.1
8.3
14.2
14.1
21.1
4.1
12.6
12.0
3.2
5.6
3.8
8.5
KQB2T03-07
5/32
1/4
KQB2T03-07
11.7
9.1
15.5
15.9
22.7
4.4
13.5
12.6
3.2
5.6
7.1
11.7
KQB2T07-09
1/4
5/16
KQB2T07-09
13.7
11.7
19.3
17.6
29.6
6.3
16.1
13.5
4.2
8.0
16.4
20.2
KQB2T09-11
5/16
3/8
KQB2T09-11
16.0
13.7
20.6
21.0
31.7
7.1
16.6
16.1
4.2
8.0
36.0
28.9
KQB2T11-13
3/8
1/2
KQB2T11-13
19.6
16.0
23.3
23.0
35.4
8.1
18.5
16.6
4.2
8.0
56.0
41.8
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D