카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Fitting Groups 28 - Vacuum Cup Fittings
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cup Fittings
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cup_fittings/fitting_group_28.prj},{NB=NVCF28-14M},{CNSORDERNO=NVCF28-14M},{TS=1/4 NPT Male},{A=0.75 (19.1 mm)},{B=0.93 (23.6 mm)},{C=0.43 (10.9 mm)},{D=0.22 (5.6 mm)},{E=0.5 (12.7 mm)},{W=0.41 (11.6 g)},{MAT=Aluminum},{XA=19.100},{XB=23.600},{XC=10.900},{XD=5.600},{XE=12.700},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=1.40},{VERS=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
Hex
[인치]
B
Length
[인치]
C
Diameter
[인치]
D
Diameter
[인치]
E
Length
[인치]
W
Weight
[oz]
MAT
Material
ⁿ/ₐ
NVCF28-14F
NVCF28-14F
1/4 NPT Female
0.75 (19.1 mm)
1.18 (30.0 mm)
0.43 (10.9 mm)
0.22 (5.6 mm)
N/A
0.40 (11.3 g)
Aluminum
NVCF28-14M
NVCF28-14M
1/4 NPT Male
0.75 (19.1 mm)
0.93 (23.6 mm)
0.43 (10.9 mm)
0.22 (5.6 mm)
0.5 (12.7 mm)
0.41 (11.6 g)
Aluminum
NVCF28M-14M
NVCF28M-14M
G1/4 Female
0.75 (19.1 mm)
1.18 (30.0 mm)
0.43 (10.9 mm)
0.22 (5.6 mm)
N/A
0.41 (11.6 g)
Aluminum
NVCF28M-14F
NVCF28M-14F
G1/4 Male
0.75 (19.1 mm)
0.93 (23.6 mm)
0.43 (10.9 mm)
0.22 (5.6 mm)
0.5 (12.7 mm)
0.41 (11.6 g)
Aluminum
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D