카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Fitting Groups 25 - Vacuum Cup Fittings
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cup Fittings
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cup_fittings/fitting_group_25.prj},{NB=NVCF25-1032},{CNSORDERNO=NVCF25-1032},{TS=10-32 Male},{A=0.31 (8.0 mm)},{B=0.20 (5.1 mm)},{C=0.12 (3.0 mm)},{D=0.05 (1.2 mm)},{E=0.182 (4.6 mm)},{W=0.07 (1.9 g)},{MAT=Aluminum},{XA=8.000},{XB=5.100},{XC=3.000},{XD=1.200},{XE=4.600},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=0.65},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
Hex
[인치]
B
Length
[인치]
C
Diameter
[인치]
D
Diameter
[인치]
E
Length
[인치]
W
Weight
[oz]
MAT
Material
ⁿ/ₐ
NVCF25-1032
NVCF25-1032
10-32 Male
0.31 (8.0 mm)
0.20 (5.1 mm)
0.12 (3.0 mm)
0.05 (1.2 mm)
0.182 (4.6 mm)
0.07 (1.9 g)
Aluminum
NVCF25M-M5M
NVCF25M-M5M
M5 Male
0.31 (8.0 mm)
0.20 (5.1 mm)
0.12 (3.0 mm)
0.05 (1.2 mm)
0.182 (4.6 mm)
0.07 (1.9 g)
Aluminum
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D