AS 2FS A INCH - Speed Controller With Compact Indicator/In-line Type (Inch)
SMC
bp3_flow_control_equipment
AS-FS-A Speed Controller With Compact Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs-a/as_fs_a_inch_asmtab.prj},{NB=AS2052FS-07A},{GUI=AS2052FS-07A},{OMSC=},{D=1/4},{D1=13.2},{X=12.0},{Y=0.0},{D2=4.3},{D3=7.8},{D4=15.0},{D5=16.0},{L1=53.4},{L2=7.6},{L3=17.2},{L4MAX=42.6},{L4MIN=41.1},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{CNSMASSEXACT=13.60},{NUMBER=6},{PPATH=as_fs_a_inch/assembly/as_fs_a_inch_asmsbl.prj},{SIZE=205},{ODD=07}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
Applicable tubing O.D.
ⁿ/ₐ
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
AS1002FS-01A
AS1002FS-01A
AS1002FS-01A
1/8
8.4
6.7
9.5
3.3
5.5
11.0
10.0
36.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.5
4.26
AS1002FS-03A
AS1002FS-03A
AS1002FS-03A
5/32
9.3
7.7
10.0
3.3
5.5
11.0
10.0
37.6
5.1
11.8
29.6
28.5
11.0
15.4
8.8
10.1
13.0
4.56
AS1002FS-07A
AS1002FS-07A
AS1002FS-07A
1/4
12.0
10.9
0.0
3.3
5.5
11.0
10.0
40.1
6.2
12.9
30.7
29.6
11.0
15.4
8.8
12.8
13.5
5.76
AS2002FS-03A
AS2002FS-03A
AS2002FS-03A
5/32
9.3
7.7
10.0
3.3
5.5
14.0
12.0
41.3
6.3
13.4
37.2
35.7
12.6
17.0
10.5
12.3
13.0
7.05
AS2002FS-07A
AS2002FS-07A
AS2002FS-07A
1/4
12.0
10.9
0.0
3.3
5.5
14.0
12.0
43.2
6.5
13.6
37.4
35.9
12.6
17.0
10.5
12.8
13.5
8.15
AS2052FS-07A
AS2052FS-07A
AS2052FS-07A
1/4
13.2
12.0
0.0
4.3
7.8
15.0
16.0
53.4
7.6
17.2
42.6
41.1
17.0
22.5
12.0
16.1
17.0
13.60
AS2052FS-09A
AS2052FS-09A
AS2052FS-09A
5/16
15.2
13.5
0.0
4.3
7.8
15.0
16.0
57.2
8.5
18.1
43.5
42.0
17.0
22.5
12.0
16.1
19.0
15.60
AS3002FS-07A
AS3002FS-07A
AS3002FS-07A
1/4
13.2
12.0
0.0
4.5
8.0
17.7
20.0
59.0
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
17.0
20.40
AS3002FS-09A
AS3002FS-09A
AS3002FS-09A
5/16
15.2
13.5
0.0
4.5
8.0
17.7
20.0
65.0
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
19.0
22.80
AS3002FS-11A
AS3002FS-11A
AS3002FS-11A
3/8
18.5
16.0
0.0
4.5
8.0
17.7
20.0
69.8
9.8
21.7
49.9
48.4
21.8
25.0
12.0
20.5
21.0
34.90
AS4002FS-11A
AS4002FS-11A
AS4002FS-11A
3/8
18.5
16.0
0.0
4.3
8.0
19.7
26.0
76.9
11.3
23.7
58.7
57.2
28.0
33.0
14.0
26.2
21.0
47.10
AS4002FS-13A
AS4002FS-13A
AS4002FS-13A
1/2
21.7
20.0
0.0
4.3
8.0
19.7
26.0
81.3
11.3
23.7
58.7
57.2
28.0
33.0
14.0
26.2
22.0
54.30
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D