카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R4OMX Triple-Lok - Male stud run tee
Parker
PARKER Triple-Lok ® Plus
Tube to male BSPP
Powered by
CAD모델 선택
{parker/k/05/r4omx.prj},{NB=EO L-Einschraubstutzen 20R4OMXSS},{ERMETO=20R4OMXSS},{BESTNR=20R4OMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=28, 30, 32},{ZOOM=2.100},{ZFACTOR=2.400},{OD=1 1/4},{GEWT4=1 1/4-11},{NDMT4=41.910},{KDAT4=38.952},{A=40.43},{B=53.47},{C=1.22},{CC1=44.950},{CC2=52.500},{CC3=2.550},{ID=37.690},{RS=3.530},{GEWT=1 5/8-12},{NDMT=41.275},{KDAT=38.7553},{TTYPT=12UN},{C4=50},{BBB=11.900},{D=28},{D2=28},{M=52},{M7=57},{Y=41},{WEIGHT=0.88540},{MTR=Stahl},{PN=210},{MM7=52.300},{BB3=24.300},{BB4=9.500},{DD2=29.130},{LL1=12.000},{LL2=6.480},{WERKSTOFFVIS=Edelstahl},{ERMETO2=20R4OMXSS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT4
Thread BSPP T4
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
M
Lenght
[mm]
M7
Lenght
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
WERKSTOFFVIS
Material selection
ⁿ/ₐ
Triple-Lok Male stud run ...
4R4OMXSS
Stainless Steel
6
1/4
1/8-28
7/16-20
14
4
4
23
27
11
0.04099
Edelstahl
Triple-Lok Male stud run ...
6R4OMXSS
Stainless Steel
10
3/8
1/4-19
9/16-18
19
8
8
27
32
14
0.07633
Edelstahl
Triple-Lok Male stud run ...
8R4OMXSS
Stainless Steel
12
1/2
3/8-19
3/4-16
22
10
10
32
37
19
0.13357
Edelstahl
Triple-Lok Male stud run ...
10R4OMXSS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
27
12
12
37
43
22
0.23827
Edelstahl
Triple-Lok Male stud run ...
12R4OMXSS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
36
16
16
42
50
27
0.47500
Edelstahl
Triple-Lok Male stud run ...
16R4OMXSS
Stainless Steel
25
1
1-11
1 5/16-12
41
22
22
46
52
33
0.66300
Edelstahl
Triple-Lok Male stud run ...
20R4OMXSS
Stainless Steel
28, 30, 32
1 1/4
1 1/4-11
1 5/8-12
50
28
28
52
57
41
0.88540
Edelstahl
Triple-Lok Male stud run ...
4R4OMXS
Steel
6
1/4
1/8-28
7/16-20
14
4
4
23
27
11
0.04530
Stahl
Triple-Lok Male stud run ...
6R4OMXS
Steel
10
3/8
1/4-19
9/16-18
19
8
8
27
32
14
0.07600
Stahl
Triple-Lok Male stud run ...
8R4OMXS
Steel
12
1/2
3/8-19
3/4-16
22
10
10
32
37
19
0.15000
Stahl
Triple-Lok Male stud run ...
10R4OMXS
Steel
14, 15, 16
5/8
1/2-14
7/8-14
27
12
12
37
43
22
0.23000
Stahl
Triple-Lok Male stud run ...
12R4OMXS
Steel
18, 20
3/4
3/4-14
1 1/16-12
36
16
16
42
50
27
0.39000
Stahl
Triple-Lok Male stud run ...
16R4OMXS
Steel
25
1
1-11
1 5/16-12
41
22
22
46
52
33
0.56610
Stahl
Triple-Lok Male stud run ...
20R4OMXS
Steel
28, 30, 32
1 1/4
1 1/4-11
1 5/8-12
50
28
28
52
57
41
0.90340
Stahl
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D