카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
HL6 O-Lok - Union
Parker
PARKER O-Lok ® Plus
Swivel nut to straight thread
Powered by
CAD모델 선택
{parker/j/08/hl6.prj},{NB=O-Lok Gerader Stutzen 6HL6-S},{ERMETO=6HL6-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=8, 10},{OD=5/16, 3/8},{T6=11/16-16},{NDMT6=17.4625},{KDI6=15.7429},{TTYP6=16UN},{B=21},{D1=6.5},{FF=45.0},{H=19},{WEIGHT=9999.99999},{PN=630},{ZOOM=0.700},{ZFACTOR=0.900},{D3=15.680},{D4=13.340},{L1=18.350},{L2=4.500},{CNL=7.850},{CNL1=17.250},{CNL2=4.100},{CNL3=4.950},{CND1=15.890},{CND2=17.910},{CND3=20.560},{ERMETO2=6HL6-S}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
T6
Thread UN/UNF-2B
ⁿ/ₐ
B
Width across flats
[mm]
D1
Bore
[mm]
FF
Lenght
[mm]
H
Width across flats
[mm]
O-Lok Swivel nut union 4H...
4HL6-S
Steel
6
1/4
9/16-18
18
4.0
40.4
17
O-Lok Swivel nut union 6H...
6HL6-S
Steel
8, 10
5/16, 3/8
11/16-16
21
6.5
45.0
19
O-Lok Swivel nut union 8H...
8HL6-S
Steel
12
1/2
13/16-16
24
9.0
53.8
22
O-Lok Swivel nut union 10...
10HL6-S
Steel
14, 15, 16
5/8
1-14
29
11.5
61.5
27
O-Lok Swivel nut union 12...
12HL6-S
Steel
18, 20
3/4
1 3/16-12
35
14.0
69.6
32
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D