카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WF5OLO O-Lok - Bulkhead male connector
Parker
PARKER O-Lok ® Plus
Bulkhead unions
Powered by
CAD모델 선택
{parker/j/02/wf5olo_asmtab.prj},{NB=O-Lok Gerader Schottstutzen 6WF5OLOWLNLS (14)},{IDNR=},{ZFACTOR=1.200},{ZOOM=0.800},{ERMETO=6WF5OLOWLNLS},{INFO=PDF Link},{WERKSTOFF=Stahl},{ROHRAD=8, 10},{ROHRADZ=5/16, 3/8},{T=11/16-16},{POS=14},{NDRT=0.6875},{KDA=0.6130},{TV=16},{T5=9/16-18},{NDRT5=0.5625},{TV5=UNF},{B=25.000},{D=7.000},{D2=8.000},{E=14.000},{H=25.000},{HH=46.000},{L=58.000},{SS=2.000},{W=18.000},{WW=34.000},{DF=12.240},{LF=2.050},{L1GM=8.000},{SSO=1.780},{SSZ=1.980},{PT=0.300},{T11=14.000},{PPATH=assemblies/wf5olo_asmtpl.prj},{WEIGHT=9999.99999},{ERMETO2=6WF5OLOWLNLS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T
Thread UN/UNF-2A
ⁿ/ₐ
T5
Thread UN/UNF-2A
ⁿ/ₐ
B
HEX Locknut
[mm]
D
Bore
[mm]
D2
Bore
[mm]
E
Distance
[mm]
H
HEX Body
[mm]
HH
Length
[mm]
L
Overall length
[mm]
SS
Length
[mm]
W
Collar diameter
[mm]
WW
Length
[mm]
O-Lok Bulkhead male conne...
4WF5OLOWLNLS
Steel
6
1/4
9/16-18
7/16-20
21.000
5.000
5.000
14.000
21.000
43.000
54.000
2.000
14.000
32.000
O-Lok Bulkhead male conne...
4-6WF5OLOWLNLS
Steel
6
1/4
9/16-18
9/16-18
21.000
5.000
8.000
14.000
21.000
43.000
55.000
2.000
14.000
32.000
O-Lok Bulkhead male conne...
6WF5OLOWLNLS
Steel
8, 10
5/16, 3/8
11/16-16
9/16-18
25.000
7.000
8.000
14.000
25.000
46.000
58.000
2.000
18.000
34.000
O-Lok Bulkhead male conne...
8WF5OLOWLNLS
Steel
12
1/2
13/16-16
3/4-16
29.000
10.000
10.000
14.000
29.000
52.000
65.000
2.000
21.000
37.000
O-Lok Bulkhead male conne...
10WF5OLOWLNLS
Steel
14, 15, 16
5/8
1-14
7/8-14
33.000
13.000
13.000
13.000
33.000
51.000
67.000
2.000
25.000
41.000
O-Lok Bulkhead male conne...
12WF5OLOWLNLS
Steel
18, 20
3/4
1 3/16-12
1 1/16-12
41.000
16.000
16.000
13.000
41.000
52.000
71.000
2.000
30.000
42.000
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D