카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Series 2 - KIP Fluid Control Valves
IMI Norgren
Life Sciences
Valves
KIP Series Solenoid Valves
Powered by
CAD모델 선택
{imi_precision/life_sciences/valve/kip_series_solenoid_valves/kip_series_2_asmtab.prj},{NB=241010-0101-12VDC_S2},{P=Standard},{PC=4},{H=1},{BM=0},{F=2WNC},{F1=1},{MOPD=1000},{SO=01},{CO=0},{COC=1},{V=12VDC},{INFOWWW=Link}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
P
Prefix
ⁿ/ₐ
F
Function
ⁿ/ₐ
MOPD
[psi]
OB
Orifice Body
[인치]
CVB
Cv Value Body
ⁿ/ₐ
OS
Orifice Endstop
[인치]
CVS
Cv Value Endstop
ⁿ/ₐ
241010-0101-12VDC
241010-0101-12VDC
Standard
2WNC
1000
1/32
0.035
-
-
241011-0101-12VDC
241011-0101-12VDC
Standard
2WNC
600
3/64
0.050
-
-
241012-0101-12VDC
241012-0101-12VDC
Standard
2WNC
400
1/16
0.095
-
-
241013-0101-12VDC
241013-0101-12VDC
Standard
2WNC
300
5/64
0.135
-
-
241014-0101-12VDC
241014-0101-12VDC
Standard
2WNC
250
3/32
0.175
-
-
241015-0101-12VDC
241015-0101-12VDC
Standard
2WNC
150
1/8
0.245
-
-
241016-0101-12VDC
241016-0101-12VDC
Standard
2WNC
100
5/32
0.290
-
-
241020-0101-12VDC
241020-0101-12VDC
Standard
2WNO
400
-
1/32
0.035
241021-0101-12VDC
241021-0101-12VDC
Standard
2WNO
300
-
3/64
0.050
241022-0101-12VDC
241022-0101-12VDC
Standard
2WNO
180
-
1/16
0.095
241023-0101-12VDC
241023-0101-12VDC
Standard
2WNO
140
-
5/64
0.135
241030-0101-12VDC
241030-0101-12VDC
Standard
3WNC free vent
250
1/32
0.035
1/32
0.025
241031-0101-12VDC
241031-0101-12VDC
Standard
3WNC free vent
175
3/64
0.050
3/64
0.065
241032-0101-12VDC
241032-0101-12VDC
Standard
3WNC free vent
125
1/16
0.085
1/16
0.115
241033-0101-12VDC
241033-0101-12VDC
Standard
3WNC free vent
100
5/64
0.125
5/64
0.140
241034-0101-12VDC
241034-0101-12VDC
Standard
3WNC free vent
75
3/32
0.165
5/64
0.140
241036-0101-12VDC
241036-0101-12VDC
Standard
3WNC free vent
20
5/32
0.285
5/64
0.140
241040-0101-12VDC
241040-0101-12VDC
Standard
3WNC line connect (1/8” N...
250
1/32
0.035
1/32
0.025
241041-0101-12VDC
241041-0101-12VDC
Standard
3WNC line connect (1/8” N...
175
3/64
0.050
3/64
0.065
241042-0101-12VDC
241042-0101-12VDC
Standard
3WNC line connect (1/8” N...
125
1/16
0.085
1/16
0.115
241043-0101-12VDC
241043-0101-12VDC
Standard
3WNC line connect (1/8” N...
100
5/64
0.125
5/64
0.140
241044-0101-12VDC
241044-0101-12VDC
Standard
3WNC line connect (1/8” N...
75
3/32
0.165
5/64
0.140
241046-0101-12VDC
241046-0101-12VDC
Standard
3WNC line connect (1/8” N...
20
5/32
0.285
5/64
0.140
241050-0101-12VDC
241050-0101-12VDC
Standard
3WNO
200
1/32
0.035
1/32
0.025
241051-0101-12VDC
241051-0101-12VDC
Standard
3WNO
150
3/64
0.050
3/64
0.065
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
2D