카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C024J - Swivel elbow
IMI Norgren
Fittings
Pneufit C Metric
Self-sealing adaptors
Powered by
CAD모델 선택
{imi_precision/3_fittings/pneufit_c_metric/8_self_sealing_adaptors/c024j.prj},{NB=C024J0828},{CNSORDERNO=C024J0828},{A=8},{B=G1/4},{BX=6.350},{C=34.5},{E=41.5},{G=6.5},{KV=17},{INFO=PDF Catalog},{L=32.800},{L1=5.000},{L2=1.500},{L3=1.500},{L4=4.000},{L5=10.000},{LO1=0.400},{LO2=1.600},{LO3=1.150},{LO4=0.750},{LO5=2.000},{LO6=18.500},{LO7=2.000},{LO8=8.800},{LO9=0.000},{D1=11.300},{D2=15.930},{D3=17.000},{D4=17.000},{D5=14.000},{D6=11.600},{DO1=9.300},{DO2=13.800},{DO3=9.800},{DO4=11.200},{DO5=13.500},{DO6=14.000},{DO7=14.200},{DO8=14.800},{DO9=0.000},{LX=42.900},{IL=30.000},{IL1=18.400},{ID1=6.000},{ID2=8.300},{ID3=6.000},{R=5.800},{IR=3.000},{RR=0.950},{RD=13.200},{RH=6.950},{X1=8.200},{Y1=18.800},{Z1=2.000},{TT=G},{T=13.157},{VERS=2},{VERSX=1},{SWD=19.000},{SW=17}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
E
Length E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C024J0405
C024J0405
4
M5
20.5
29.5
4.0
10
C024J0418
C024J0418
4
G1/8
27.0
27.5
5.0
14
C024J0605
C024J0605
6
M5
22.5
33.0
4.0
12
C024J0618
C024J0618
6
G1/8
30.0
32.0
5.0
14
C024J0628
C024J0628
6
G1/4
32.0
30.5
6.5
14
C024J0828
C024J0828
8
G1/4
34.5
41.5
6.5
17
C024J0838
C024J0838
8
G3/8
34.0
40.0
6.5
20
C024J1028
C024J1028
10
G1/4
32.0
26.5
6.5
17
C024J1038
C024J1038
10
G3/8
36.0
45.0
6.5
20
C024J1048
C024J1048
10
G1/2
37.5
43.0
8.0
24
C024J1238
C024J1238
12
G3/8
40.0
53.5
6.5
20
C024J1248
C024J1248
12
G1/2
41.5
51.5
8.0
24
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
2D