카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
480215 - Bonded Washer
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Accessories
Powered by
CAD모델 선택
{imi_precision/3_fittings/36_series/accessories/48_0215.prj},{NB=48021503},{CNSORDERNO=48021503},{A=17.3},{TH=G3/8},{D=2.0},{K=23.8},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=0.5729},{INFO=Link},{FONT=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
TH
BSP thread
ⁿ/ₐ
D
Length
[mm]
K
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
48021501
48021501
10.4
G1/8
1.8
15.9
0
8470
0.2787
48021502
48021502
13.8
G1/4
2.0
20.6
0
8470
0.4958
48021503
48021503
17.3
G3/8
2.0
23.8
0
8470
0.5729
48021504
48021504
21.6
G1/2
2.0
28.6
0
8470
0.7500
48021506
48021506
27.0
G3/4
2.0
34.9
0
8470
1.0337
48021508
48021508
33.9
G1
2.5
42.8
0
8470
1.8254
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
2D