카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Self compensating adaptor Mod.GKF
Camozzi
Pneumatic actuation
International Standard Cylinders
Cylinders - aluminium profile Series 61 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Accessories
Powered by
CAD모델 선택
{camozzi/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_61_profilo_in_alluminio/accessori/giunto_compensatore_mod_gkf_asmtab.prj},{NB=GKF-40-0},{MOD=GKF-40},{PHY=40},{ETRANSL=0},{KK=M12X1,25},{A=56},{B=60},{R=38},{TF=42},{L=22.5},{L1=15},{I=9.0},{D=20.0},{D1=15.0},{D2=9.0},{SW=15},{E=2.5},{KK1=12},{D3=22.5},{D4=31.0},{L2=9.5},{L3=5.5},{D5=29.000},{PPATH=giunto_compensatore_mod_gkf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
MOD
Mod.
ⁿ/ₐ
PHY
Diameter
[mm]
KK
[mm]
A
[mm]
B
[mm]
R
[mm]
TF
[mm]
L
[mm]
L1
[mm]
I
[mm]
D
[mm]
D1
[mm]
D2
[mm]
SW
[mm]
E
[mm]
GKF-20-0
GKF-20
20
M8X1,25
30
35
20
25
22.5
10
0.0
14.0
5.5
0.0
13
1.5
GKF-25-32-0
GKF-25-32
25-32
M10X1,25
37
60
23
36
22.5
15
6.8
18.0
11.0
6.6
15
2.0
GKF-40-0
GKF-40
40
M12X1,25
56
60
38
42
22.5
15
9.0
20.0
15.0
9.0
15
2.5
GKF-50-63-0
GKF-50-63
50-63
M16X1,5
80
80
58
58
26.5
15
10.5
25.0
18.0
11.0
22
2.5
GKF-80-100-0
GKF-80-100
80-100
M20X1,5
90
90
65
65
32.5
20
13.0
30.5
20.0
14.0
27
2.5
GKF-125-0
GKF-125
125
M27X2
90
90
65
65
35.5
20
13.0
40.0
20.0
14.0
36
4.0
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D