카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Compact magnetic cylinders Series 32 tandem ISO 21287
Camozzi
Pneumatic actuation
International Standard Cylinders
Series 32 compact cylinders, Tandem and multi-position versions
Powered by
CAD모델 선택
{camozzi/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_32_piu_pos/cilindri_compatti_serie_32_tandem_asmtab.prj},{NB=32M2A040A005N(0)},{PHY=40},{BG=21.500},{D=12.000},{D2=35.000},{D3=29.000},{D4=9.000},{E=57.000},{E1=0.000},{H=86.000},{H2=48.200},{LA=5.000},{PL=7.600},{T1=2.000},{T2=2.500},{TG=38.000},{NDMD2=MIN},{NDME1=10.000},{KDME1=9.728},{L=68.000},{L2=71.000},{KDMEE=5.000},{G=14.300},{D1=9.000},{RT1=6.000},{HT1=24.500},{HT2=16.500},{RT2=6.000},{RT3=5.500},{RT4=8.000},{KDMEE1=9.728},{X=100.000},{SERIE=32},{FUNZIONAMENTO=2 = doppio effetto},{MATERIALI=A = testate e profilo in AL anodizzato, pistone in AL anodizzato guarnizione stelo, OR testata e guarnizione pistone in PU},{A=19},{AF=13},{EE=G1/8},{H1=93},{KF=M8},{KK=M10X1.25},{RT=M6},{SW1=10},{VERS=M},{HUB=5},{HUB2=0},{V=},{LSTELO=0},{ATEX=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
SERIE
Series
ⁿ/ₐ
FUNZIONAMENTO
Operation
ⁿ/ₐ
MATERIALI
Materials
ⁿ/ₐ
PHY
Diameter
[mm]
A
[mm]
AF
[mm]
BG
[mm]
D
Ø D
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
EE
[mm]
E1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
KF
[mm]
KK
[mm]
LA
[mm]
PL
[mm]
RT
[mm]
SW1
[mm]
T1
[mm]
T2
[mm]
TG
[mm]
32M2A025A005N2
32
2 = double effect
A = anodized aluminium pr...
25
16
11
16.500
10.000
0.000
0.000
9.000
40.700
M5
0.000
76.000
81.7
44.000
M6
M8X1.25
5.000
7.000
M5
8
0.000
2.500
26.000
32M2A040A005N2
32
2 = double effect
A = anodized aluminium pr...
40
19
13
21.500
12.000
35.000
29.000
9.000
57.000
G1/8
0.000
86.000
93
48.200
M8
M10X1.25
5.000
7.600
M6
10
2.000
2.500
38.000
32M2A063A005N2
32
2 = double effect
A = anodized aluminium pr...
63
22
16
18.500
16.000
45.000
39.000
12.000
79.600
G1/8
12.500
93.000
101
44.000
M10
M12X1.25
6.000
7.600
M8
13
2.000
3.000
56.500
32M2A100A005N2
32
2 = double effect
A = anodized aluminium pr...
100
28
20
20.000
25.000
55.000
49.000
12.000
115.600
G1/8
25.000
121.000
130.7
60.500
M12
M16X1.5
6.000
8.000
M10
22
2.000
3.000
89.000
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D