카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Fittings - Mod. XRFU
Camozzi
Pneumatic connection
Stainless steel fittings
Powered by
CAD모델 선택
{camozzi/collegamento/raccordi_inox/mod_xrfu.prj},{NB=XRFU 1/2},{MOD=XRFU 1/2},{D=G1/2},{DX=20.955},{D1=5.4},{D2=M5},{D2X=5.000},{F=20},{F1=25},{G=35},{L=49},{L1=12.5},{L2=13.0},{M=8},{M1=18},{T=57},{Z=66},{M2=9.500},{Q=4.000},{Q1=3.300},{Q2=5.500},{Q3=1.500},{D3=16.000},{D4=25.000},{DMX=10.000},{SW=19.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MOD
Mod.
ⁿ/ₐ
D
d
ⁿ/ₐ
D1
d1
ⁿ/ₐ
D2
d2
ⁿ/ₐ
F
[mm]
F1
[mm]
G
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
T
[mm]
Z
[mm]
XRFU 1/8
XRFU 1/8
G1/8
5.4
M5
20
20
30
40
6.5
13.5
8
15
47
52
XRFU 1/4
XRFU 1/4
G1/4
5.4
M5
20
20
30
40
8.0
12.0
8
15
49
54
XRFU 3/8
XRFU 3/8
G3/8
5.4
M5
20
25
35
49
10.5
15.5
8
18
57
66
XRFU 1/2
XRFU 1/2
G1/2
5.4
M5
20
25
35
49
12.5
13.0
8
18
57
66
XRFU 1/8PT
XRFU 1/8PT
1/8NPT
5.4
M5
20
20
30
40
6.5
13.5
8
15
49
54
XRFU 1/4PT
XRFU 1/4PT
1/4NPT
5.4
M5
20
20
30
40
8.0
12.0
8
15
49
54
XRFU 3/8PT
XRFU 3/8PT
3/8NPT
5.4
M5
20
25
35
49
10.5
15.5
8
18
57
66
XRFU 1/2PT
XRFU 1/2PT
1/2NPT
5.4
M5
20
25
35
49
12.5
13.0
8
18
57
66
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D