카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
Fittings Mod.2023
Camozzi
Pneumatic connection
Fittings accessories
Fittings accessories Series 2000
Powered by
CAD모델 선택
{camozzi/collegamento/raccordi_accessori/raccordi_accessori/mod_2023.prj},{NB=2023 M5-M6},{IDNR=},{MOD=2023 M5-M6},{B=M6},{M=10.5},{O=9.0},{V=6.1},{W=9},{WX=9.000},{ASM=Assemblabili solo con Mod. SCU, SCO, SVU...M5.},{NDMB=5.000},{KDMB=4.917},{INFO=Infotext},{MOD1=2023_M5_-_M6},{BX=8.000},{CX=0.300},{DX=1.000},{MX=8.000},{RX=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
MOD
Mod.
ⁿ/ₐ
B
ⁿ/ₐ
M
[mm]
O
[mm]
V
[mm]
W
[mm]
ASM
Assembly
ⁿ/ₐ
2023 M5-M5
2023 M5-M5
M5
10.5
9.0
5.1
9
Assembly with Mod. 1631, ...
2023 M5-M6
2023 M5-M6
M6
10.5
9.0
6.1
9
Assembly possible only wi...
2023 1/8-1/8
2023 1/8-1/8
G1/8
20.0
14.5
9.8
Ø14
Assembly with Mod. 1631, ...
2023 1/4-1/4
2023 1/4-1/4
G1/4
23.0
14.5
13.2
Ø18
Assembly required with Mo...
2023 3/8-3/8
2023 3/8-3/8
G3/8
26.5
14.5
16.7
Ø21
Assembly required with Mo...
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D