카탈로그: Brennan Industries
생성됨: 08.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7202-NWO-FG - MJ-MBSPPSADJ 90 Elbow
Brennan Industries
Conversion Adapters
Powered by
CAD모델 선택
{brennan/conversion_adapters/7202_nwo_fg.prj},{NB=7202-08-04-NWO-FG},{DN=08},{B1=3/4-16},{B1THD=0.75000},{TTB1=UNF},{B2=04},{MAT=-FG}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
PN
Part Number
ⁿ/ₐ
B1
B1 JIC37
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
M
M Length
[mm]
L
L Length
[mm]
C
C Hex
[mm]
Y
Y Flats
[mm]
7202-04-02-NWO-FG
7202-04-02-NWO-FG
7/16-20
4.4
4.2
22.6
26.2
14.0
11.1
7202-05-02-NWO-FG
7202-05-02-NWO-FG
1/2-20
6.0
4.4
24.0
28.0
14.0
14.0
7202-06-04-NWO-FG
7202-06-04-NWO-FG
9/16-18
7.5
7.5
26.9
31.8
19.0
14.3
7202-08-04-NWO-FG
7202-08-04-NWO-FG
3/4-16
9.9
7.5
31.8
36.8
19.0
19.0
7202-10-06-NWO-FG
7202-10-06-NWO-FG
7/8-14
12.3
9.5
36.8
39.4
22.0
22.2
7202-12-08-NWO-FG
7202-12-08-NWO-FG
1 1/16-12
15.5
12.3
42.0
49.5
27.0
27.0
7202-16-12-NWO-FG
7202-16-12-NWO-FG
1 5/16-12
21.4
15.5
46.0
49.5
36.0
33.0
7202-20-16-NWO-FG
7202-20-16-NWO-FG
1 5/8-12
27.4
21.5
49.5
59.4
41.0
41.3
7202-24-24-NWO-FG
7202-24-24-NWO-FG
1 7/8-12
33.3
33.3
59.0
67.6
55.0
47.6
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
치수도
2D