KQB2E BC (Inch) - Bulkhead Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2 Inch-size Metal One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2_inch/kqb2e_bc_asmtab_inch.prj},{NB=KQB2E07-N02},{OD=1/4},{OD1=6.350},{T=1/4},{ND1=13.157},{MODEL=KQB2E07-N02},{T1=1/2-20UNF},{ND2=12.700},{H1=17.46},{H2=17.46},{L1=33.1},{L2=14.8},{MH=14.0},{M=13.5},{EA=13.1},{CNSMASSEXACT=36.5},{LH1=0.5},{LH2=2.5},{LH3=9.8},{LH4=1.6},{LH5=1.9},{LH6=4.0},{LH7=5.2},{DV1=10.8},{DV2=6.80},{DV3=11.15},{DV4=10.9},{DV5=12.7},{PPATH=kqb2e_bc_inch/assembly_inch/kqb2e_bc_asmsbl_inch.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
OD
Applicable tubing O.D.(Inch)
ⁿ/ₐ
T
Connection thread NPT
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
T1
M
ⁿ/ₐ
H1
Width across flats 1
[mm]
H2
Width across flats 2
[mm]
L1
[mm]
L2
[mm]
MH
Mounting hole
ⁿ/ₐ
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2E01-N02
1/8
1/4
KQB2E01-N02
7/16-20UNF
17.46
14.29
32.8
15.3
12.5
12.0
3.4
34.1
KQB2E03-N02
5/32
1/4
KQB2E03-N02
7/16-20UNF
17.46
14.29
32.6
15.3
12.5
12.6
5.6
33.5
KQB2E07-N02
1/4
1/4
KQB2E07-N02
1/2-20UNF
17.46
17.46
33.1
14.8
14.0
13.5
13.1
36.5
KQB2E09-N03
5/16
3/8
KQB2E09-N03
5/8-18UNF
22.23
22.23
35.8
15.1
17.0
16.1
26.1
56.1
KQB2E11-N03
3/8
3/8
KQB2E11-N03
3/4-16UNF
22.23
22.23
35.2
13.7
20.5
16.6
41.5
62.9
KQB2E13-N03
1/2
3/8
KQB2E13-N03
7/8-14UNF
23.81
25.40
34.6
11.0
23.5
18.5
58.3
76.6
KQB2E13-N04
1/2
1/2
KQB2E13-N04
7/8-14UNF
23.81
25.40
42.2
18.6
23.5
18.5
58.3
80.2
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D