JCQ - Compact Cylinder/Double Acting, Single Rod
SMC
bp2_standard_air_cylinder
JCQ Compact Cylinder/Double Acting, Single Rod (Coming Soon For Overseas Makets)
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/jcq/jcq_asmtab.prj},{NB=JCQA32-5(0_0)},{BORE=32},{MOUNT=(A) Both end tapped},{THREAD=},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{THREAD2=0},{PPATH=assembly/jcq_asmsbl.prj},{A1=26.0},{A2=32.5},{B1=21.0},{B2=27.5},{C=12},{D=12},{E=41.0},{F=5},{G=0.0},{H=M6 x 1},{I=51},{J=2.5},{K=10},{L=5.0},{M=31},{N=4.5},{Q=9.0},{W=43.5},{Z=10},{O1=M5 x 0.8},{R=8},{P=M5 x 0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
ⁿ/ₐ
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
Q
[mm]
W
[mm]
Z
[mm]
O1
[mm]
R
[mm]
P
ⁿ/ₐ
JCQ12-5
12
(-) Through-hole (Standar...
19.5
23.0
16.0
19.5
6
6
23.0
4
21.5
M3 x 0.5
26
1.5
5
3.5
14
3.5
7.0
23.0
8
M4 x 0.7
7
M3 x 0.5
JCQA12-5
12
(A) Both end tapped
19.5
23.0
16.0
19.5
6
6
23.0
4
21.5
M3 x 0.5
26
1.5
5
3.5
14
3.5
7.0
23.0
8
M4 x 0.7
7
M3 x 0.5
JCQ16-5
16
(-) Through-hole (Standar...
20.5
24.0
17.0
20.5
6
6
26.0
4
25.0
M3 x 0.5
31
1.5
5
3.5
17
3.5
8.0
26.5
8
M4 x 0.7
7
M3 x 0.5
JCQA16-5
16
(A) Both end tapped
20.5
24.0
17.0
20.5
6
6
26.0
4
25.0
M3 x 0.5
31
1.5
5
3.5
17
3.5
8.0
26.5
8
M4 x 0.7
7
M3 x 0.5
JCQ20-5
20
(-) Through-hole (Standar...
21.0
27.5
17.5
24.0
8
8
30.0
5
29.5
M4 x 0.7
36
2.5
6
3.5
21
3.5
7.5
32.0
8
M4 x 0.7
7
M5 x 0.8
JCQA20-5
20
(A) Both end tapped
21.0
27.5
17.5
24.0
8
8
30.0
5
29.5
M4 x 0.7
36
2.5
6
3.5
21
3.5
7.5
32.0
8
M4 x 0.7
7
M5 x 0.8
JCQ25-5
25
(-) Through-hole (Standar...
23.5
30.0
19.0
25.5
7
10
33.5
5
0.0
M5 x 0.8
40
2.5
8
4.5
24
3.5
8.0
36.0
8
M4 x 0.7
7
M5 x 0.8
JCQA25-5
25
(A) Both end tapped
23.5
30.0
19.0
25.5
7
10
33.5
5
0.0
M5 x 0.8
40
2.5
8
4.5
24
3.5
8.0
36.0
8
M4 x 0.7
7
M5 x 0.8
JCQ32-5
32
(-) Through-hole (Standar...
26.0
32.5
21.0
27.5
12
12
41.0
5
0.0
M6 x 1
51
2.5
10
5.0
31
4.5
9.0
43.5
10
M5 x 0.8
8
M5 x 0.8
JCQA32-5
32
(A) Both end tapped
26.0
32.5
21.0
27.5
12
12
41.0
5
0.0
M6 x 1
51
2.5
10
5.0
31
4.5
9.0
43.5
10
M5 x 0.8
8
M5 x 0.8
JCQ40-5
40
(-) Through-hole (Standar...
31.0
37.5
25.0
31.5
13
14
47.0
6
0.0
M8 x 1.25
60
3.5
12
6.0
37
4.5
11.0
50.5
10
M5 x 0.8
8
M5 x 0.8
JCQA40-5
40
(A) Both end tapped
31.0
37.5
25.0
31.5
13
14
47.0
6
0.0
M8 x 1.25
60
3.5
12
6.0
37
4.5
11.0
50.5
10
M5 x 0.8
8
M5 x 0.8
JCQ50-10
50
(-) Through-hole (Standar...
37.0
42.5
29.0
34.5
15
18
57.0
9
0.0
M10 x 1.5
74
6.5
16
8.0
46
5.5
13.0
63.5
15
M6 x 1
10
1/8
JCQA50-10
50
(A) Both end tapped
37.0
42.5
29.0
34.5
15
18
57.0
9
0.0
M10 x 1.5
74
6.5
16
8.0
46
5.5
13.0
63.5
15
M6 x 1
10
1/8
JCQ63-10
63
(-) Through-hole (Standar...
41.5
46.5
33.5
38.5
15
18
70.0
10
0.0
M10 x 1.5
88
6.5
16
8.0
56
5.5
14.0
76.5
15
M6 x 1
10
1/8
JCQA63-10
63
(A) Both end tapped
41.5
46.5
33.5
38.5
15
18
70.0
10
0.0
M10 x 1.5
88
6.5
16
8.0
56
5.5
14.0
76.5
15
M6 x 1
10
1/8
JCQ80-10
80
(-) Through-hole (Standar...
49.0
55.0
40.0
46.0
21
22
89.0
12
0.0
M14 x 2
113
9.0
19
9.0
70
9.0
14.0
98.0
19
M10 x 1.5
18
1/4
JCQA80-10
80
(A) Both end tapped
49.0
55.0
40.0
46.0
21
22
89.0
12
0.0
M14 x 2
113
9.0
19
9.0
70
9.0
14.0
98.0
19
M10 x 1.5
18
1/4
JCQ100-10
100
(-) Through-hole (Standar...
56.0
62.0
46.0
52.0
21
26
109.0
12
105.5
M16 x 2
134
12.5
22
10.0
85
9.0
19.0
118.0
19
M10 x 1.5
18
1/4
JCQA100-10
100
(A) Both end tapped
56.0
62.0
46.0
52.0
21
26
109.0
12
105.5
M16 x 2
134
12.5
22
10.0
85
9.0
19.0
118.0
19
M10 x 1.5
18
1/4
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D