CM2 CM-E - T-bracket
SMC
bp2_standard_air_cylinder
CLM2 Fine Lock Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/clm2/accessories/cm2_cm-e.prj},{NB=CM2_CM-E020B},{MODEL=CM-E020B},{BORE=20,25},{L=24.5},{LC=8},{LD=6.8},{LE=22},{LF=15},{LG=30},{LH=30},{LR=10},{LT=3.2},{LX=12},{LY=59},{LV=18.4},{PINMODEL=CD-S02},{DD9=8 -0.040/-0.076},{DD=8.0},{D=7.6},{LL=19.5},{M=1.60},{T=0.90},{CRIN=C-8 type for pivot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
[mm]
L
l
[mm]
LC
[mm]
LD
[mm]
LE
[mm]
LF
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
LV
[mm]
PINMODEL
Model of attached pin
ⁿ/ₐ
CM-E020B
CM-E020B
20,25
24.5
8
6.8
22
15
30
30
10
3.2
12
59
18.4
CD-S02
CM-E032B
CM-E032B
32,40
34.0
10
9.0
25
15
40
40
13
4.0
20
75
28.0
CD-S03
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D