您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AC-3Y - Y-type Knuckle
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
CHA Tie-rod Type Hydraulic Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/cha/accessories/cha_yknuckle.prj},{NB=AC-3Y-63_CHA},{BORE=63},{A=80},{B=65},{C=35},{D=30},{DD=16},{E=43},{F=23},{G=6},{H=14},{J=M18 x 1.5},{J1=18},{J2=1.5},{K=10},{L=30},{M=21},{N=18.3},{P=32},{SP=4 x 28AW},{ACT=ø63 all types}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
DD
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
ⁿ/ₐ
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
SP
Spring pin
ⁿ/ₐ
ACT
Applicable cylinder type
ⁿ/ₐ
ORDER
Order no
ⁿ/ₐ
AC-3Y-40
40
67
55
27
29
13
32
18
4
14
M14 x 1.5
10
25
17
14.2
28
3 x 25AW
ø40 all types
AC-3Y-40
AC-3Y-50
50
70
58
30
25
13
35
20
5
14
M16 x 1.5
10
28
19
16.2
30
3 x 28AW
ø50 all types
AC-3Y-50
AC-3Y-63
63
80
65
35
30
16
43
23
6
14
M18 x 1.5
10
30
21
18.3
32
4 x 28AW
ø63 all types
AC-3Y-63
AC-3Y-80
80
95
78
39
35
16
50
28
7
14
M22 x 1.5
10
36
26
22.3
36
4 x 36AW
ø80 all types
AC-3Y-80
AC-3Y-100
100
110
90
46
43
20
59
33
8
15
M27 x 2
10
42
34
27.5
40
5 x 40AW
ø100, ø125 all types
AC-3Y-100
AC-3Y-160
160
120
100
50
45
22
66
37
10
15
M33 x 2
10
50
43
34.0
44
5 x 50AW
ø160 all types
AC-3Y-160
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D