您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AC-C1 - Bracket Pin
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
CHA Tie-rod Type Hydraulic Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/cha/accessories/cha_bracketpin.prj},{NB=AC-C1-63_CHA},{BORE=63},{A=102},{B=92},{C=16},{D=4},{E=5.0},{FW=Polished round 16SPCC},{CP=ø4 x 22l SWRM},{ACT=ø63 clevis type}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
FW
Flat washer
ⁿ/ₐ
CP
Cotter pin
ⁿ/ₐ
ACT
Applicable cylinder type
ⁿ/ₐ
ORDER
Order no
ⁿ/ₐ
AC-C1-40
40
80
70
12
3
5.0
Polished round 12SPCC
ø3 x 18l SWRM
ø40 clevis type
AC-C1-40
AC-C1-50
50
94
84
14
4
5.0
Polished round 14SPCC
ø4 x 22l SWRM
ø50 clevis type
AC-C1-50
AC-C1-63
63
102
92
16
4
5.0
Polished round 16SPCC
ø4 x 22l SWRM
ø63 clevis type
AC-C1-63
AC-C1-80
80
123
113
18
5
5.0
Polished round 18SPCC
ø5 x 28l SWRM
ø80 clevis type
AC-C1-80
AC-C1-100
100
147
132
20
5
7.5
Polished round 20SPCC
ø5 x 38l SWRM
ø100 clevis type
AC-C1-100
AC-C1-125
125
169
154
22
5
7.5
Polished round 22SPCC
ø5 x 35l SWRM
ø125 clevis type
AC-C1-125
AC-C1-160
160
205
190
25
5
7.5
Polished round 24SPCC
ø5 x 35l SWRM
ø160 clevis type
AC-C1-160
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D