目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
LBR - Flange L-block reducer | SAE 3000/ISO 6162-1
Parker
Parflange® F37
3000 PSI
Blocks
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/blocks/lbr_flansch_reduzier_l_block.prj},{NB=LBR - Flansch Reduzier-L-Block LBR332-324CFX},{ERMETO=LBR332-324CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=2 - 1 1/2},{D1=38},{D2=50},{L1=96},{L2=78},{L3=100},{L4=57},{WEIGHT=4.60000},{ZOOM=1.125},{ZFACTOR=1.500},{NDM=12},{KDM=10.106},{P=1.750},{L0=31},{L0T=25},{NDM2=12},{KDM2=10.106},{P2=1.750},{L=78},{L01=0},{W=31},{H=42.900},{H1=39.150},{H2=35.700},{B=77.800},{B1=69.900},{V=2},{V1=1},{ERMETO2=LBR332-324CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Height
[mm]
L3
Width
[mm]
L4
Length
[mm]
WEIGHT
Weight
[kg]
LBR - Flange L-block redu...
LBR320-316CFX
Steel, zinc plated, Cr(VI...
1 1/4 - 1
25
30
80
58
80
51
2.40000
LBR - Flange L-block redu...
LBR324-316CFX
Steel, zinc plated, Cr(VI...
1 1/2 - 1
25
38
90
68
90
56
3.60000
LBR - Flange L-block redu...
LBR324-320CFX
Steel, zinc plated, Cr(VI...
1 1/2 - 1 1/4
30
38
90
68
90
56
3.60000
LBR - Flange L-block redu...
LBR332-316CFX
Steel, zinc plated, Cr(VI...
2 - 1
25
50
96
78
100
57
4.70000
LBR - Flange L-block redu...
LBR332-320CFX
Steel, zinc plated, Cr(VI...
2 - 1 1/4
30
50
96
78
100
57
4.70000
LBR - Flange L-block redu...
LBR332-324CFX
Steel, zinc plated, Cr(VI...
2 - 1 1/2
38
50
96
78
100
57
4.60000
LBR - Flange L-block redu...
LBR320-316SSX
Stainless Steel
1 1/4 - 1
25
30
80
58
80
51
9999.99999
LBR - Flange L-block redu...
LBR324-316SSX
Stainless Steel
1 1/2 - 1
25
38
90
68
90
56
9999.99999
LBR - Flange L-block redu...
LBR324-320SSX
Stainless Steel
1 1/2 - 1 1/4
30
38
90
68
90
56
9999.99999
LBR - Flange L-block redu...
LBR332-316SSX
Stainless Steel
2 - 1
25
50
96
78
100
57
4.71720
LBR - Flange L-block redu...
LBR332-320SSX
Stainless Steel
2 - 1 1/4
30
50
96
78
100
57
9999.99999
LBR - Flange L-block redu...
LBR332-324SSX
Stainless Steel
2 - 1 1/2
38
50
96
78
100
57
4.51500
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D