目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C4OMX Triple-Lok - Male stud elbow
Parker
PARKER Triple-Lok ® Plus
Tube to male BSPP
Powered by
CAD模型選擇
{parker/k/05/c4omx.prj},{NB=EO Winkel-Einschraubstutzen 24-20C4OMXSS},{ERMETO=24-20C4OMXSS},{BESTNR=24-20C4OMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{ZOOM=1.800},{ZFACTOR=2.100},{OD=1 1/2},{GEWT4=1 1/4-11},{NDMT4=41.9100},{KDAT4=38.9520},{BBB=11.900},{B=53.47},{C=1.22},{A=40.43},{CC1=44.950},{CC2=52.500},{CC3=2.550},{ID=37.690},{RS=3.530},{GEWT=1 7/8-12},{NDMT=47.6250},{KDAT=45.1053},{TTYPT=12UN},{C4=50},{D=33},{D2=28},{M=59},{M7=61},{Y=48},{WEIGHT=0.92840},{MTR=Stahl},{PN=210},{BB4=9.800},{LL1=12.000},{LL2=6.480},{LL3=30.000},{BB3=27.500},{DD1=35.080},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24-20C4OMXSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT4
Thread BSPP T4
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
M
Lenght
[mm]
M7
Lenght
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud elbo...
4C4OMXSS
Stainless Steel
6
1/4
1/8-28
7/16-20
14
4
4
23
27
11
0.06000
Triple-Lok Male stud elbo...
4-4C4OMXSS
Stainless Steel
6
1/4
1/4-19
7/16-20
19
4
8
27
32
14
0.07600
Triple-Lok Male stud elbo...
4-6C4OMXSS
Stainless Steel
6
1/4
3/8-19
7/16-20
22
4
10
29
37
19
0.12000
Triple-Lok Male stud elbo...
5C4OMXSS
Stainless Steel
8
5/16
1/8-28
1/2-20
14
6
4
24
27
13
0.04221
Triple-Lok Male stud elbo...
5-4C4OMXSS
Stainless Steel
8
5/16
1/4-19
1/2-20
19
6
8
27
32
14
0.07630
Triple-Lok Male stud elbo...
5-6C4OMXSS
Stainless Steel
8
5/16
3/8-19
1/2-20
22
6
10
29
37
19
0.09550
Triple-Lok Male stud elbo...
6C4OMXSS
Stainless Steel
10
3/8
1/4-19
9/16-18
19
8
8
27
32
14
0.07600
Triple-Lok Male stud elbo...
6-2C4OMXSS
Stainless Steel
10
3/8
1/8-28
9/16-18
14
8
4
27
28
14
0.04670
Triple-Lok Male stud elbo...
6-6C4OMXSS
Stainless Steel
10
3/8
3/8-19
9/16-18
22
8
10
29
37
19
0.11880
Triple-Lok Male stud elbo...
6-8C4OMXSS
Stainless Steel
10
3/8
1/2-14
9/16-18
27
8
12
31
43
22
0.15840
Triple-Lok Male stud elbo...
8C4OMXSS
Stainless Steel
12
1/2
3/8-19
3/4-16
22
10
10
32
37
19
0.12400
Triple-Lok Male stud elbo...
8-4C4OMXSS
Stainless Steel
12
1/2
1/4-19
3/4-16
19
10
8
32
37
19
0.10000
Triple-Lok Male stud elbo...
8-8C4OMXSS
Stainless Steel
12
1/2
1/2-14
3/4-16
27
10
12
34
43
22
0.18400
Triple-Lok Male stud elbo...
8-12C4OMXSS
Stainless Steel
12
1/2
3/4-14
3/4-16
36
10
16
36
50
27
0.28110
Triple-Lok Male stud elbo...
10C4OMXSS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
27
12
12
37
43
22
0.18610
Triple-Lok Male stud elbo...
10-6C4OMXSS
Stainless Steel
14, 15, 16
5/8
3/8-19
7/8-14
22
12
10
37
36
22
0.14230
Triple-Lok Male stud elbo...
10-12C4OMXSS
Stainless Steel
14, 15, 16
5/8
3/4-14
7/8-14
36
12
16
39
50
27
0.31410
Triple-Lok Male stud elbo...
12C4OMXSS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
36
16
16
42
50
27
0.32300
Triple-Lok Male stud elbo...
12-8C4OMXSS
Stainless Steel
18, 20
3/4
1/2-14
1 1/16-12
27
16
12
42
50
27
0.25850
Triple-Lok Male stud elbo...
12-16C4OMXSS
Stainless Steel
18, 20
3/4
1-11
1 1/16-12
41
16
22
45
52
33
0.42680
Triple-Lok Male stud elbo...
16C4OMXSS
Stainless Steel
25
1
1-11
1 5/16-12
41
22
22
46
52
33
0.43250
Triple-Lok Male stud elbo...
16-12C4OMXSS
Stainless Steel
25
1
3/4-14
1 5/16-12
36
22
16
46
47
33
0.40542
Triple-Lok Male stud elbo...
20C4OMXSS
Stainless Steel
28, 30, 32
1 1/4
1 1/4-11
1 5/8-12
50
28
28
52
57
41
0.88400
Triple-Lok Male stud elbo...
20-16C4OMXSS
Stainless Steel
28, 30, 32
1 1/4
1-11
1 5/8-12
41
28
22
52
57
41
0.85400
Triple-Lok Male stud elbo...
24C4OMXSS
Stainless Steel
35, 38
1 1/2
1 1/2-11
1 7/8-12
55
33
33
59
61
48
0.96648
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D