目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
LOHL6 O-Lok - Tube end expander
Parker
PARKER O-Lok ® Plus
Nuts & Reducers
Powered by
CAD模型選擇
{parker/j/13/lohl6.prj},{NB=O-Lok Gerader Distanzadapter 10-8LOHL6},{ERMETO=10-8LOHL6},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=14, 15, 16},{OD=5/8},{GEWT=1-14},{NDMT=25.4000},{KDMT=23.4442},{TTYP=UNS},{GEWT6=13/16-16},{NDMT6=20.6375},{KDMT6=18.9179},{TTYP6=16UN},{B=24},{D=13},{ID=15.600},{RS=1.780},{D1=9},{H=27},{F=46},{WEIGHT=9999.99999},{PN=420},{ZOOM=0.900},{ZFACTOR=1.200},{CNL=9.150},{CNL1=21.100},{CNL2=5.100},{CNL3=5.350},{CND1=19.020},{CND2=20.960},{CND3=23.740},{D3=18.810},{D4=16.330},{L1=22.200},{L2=5.000},{I1=15.500},{ERMETO2=10-8LOHL6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
B
Width across flats
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
Width across flats
[mm]
F
Lenght
[mm]
WEIGHT
Weight
[kg]
O-Lok Tube end expander 6...
6-4LOHL6
Steel
8, 10
5/16, 3/8
11/16-16
9/16-18
18
7
4
19
35
9999.99999
O-Lok Tube end expander 8...
8-6LOHL6
Steel
12
1/2
13/16-16
11/16-16
21
10
7
22
39
9999.99999
O-Lok Tube end expander 1...
10-8LOHL6
Steel
14, 15, 16
5/8
1-14
13/16-16
24
13
9
27
46
9999.99999
O-Lok Tube end expander 1...
12-10LOHL6
Steel
18, 20
3/4
1 3/16-12
1-14
29
16
12
32
51
9999.99999
O-Lok Tube end expander 1...
16-12LOHL6
Steel
22, 25
1
1 7/16-12
1 3/16-12
35
21
14
41
55
9999.99999
O-Lok Tube end expander 2...
20-16LOHL6
Steel
28, 30, 32
1 1/4
1 11/16-12
1 7/16-12
42
26
20
46
58
9999.99999
O-Lok Tube end expander 2...
24-20LOHL6
Steel
35, 38
1 1/2
2-12
1 11/16-12
48
26
26
55
60
9999.99999
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D