目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Nugget 200 - Solenoid Valves
IMI Norgren
Valves
Nugget Valves
Powered by
CAD模型選擇
{imi_precision/6_valves/nugget_valves/nugget_200_solenoid.prj},{NB=K71FG00-K1B-K1B},{CNSORDERNO=K71FG00-K1B-K1B},{PS=1/2\"},{TH=G- ISO G Parallel},{F=5/2},{OP1=K1B},{OP2=K1B},{DESC=-},{NOTE=Non-Locking Override},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/Nugget%20200%20Solenoid%20Pilot%20Actuated%20Spool%20valves.pdf},{STEP=Norgren-K71FA00-K11-K11.STEP},{NAME=Norgren-K71FA00-K11-K11},{INAME=Norgren2dK71FA002dK112dK11},{SHA256=3dDi5pU0CW9mvjzsb1+lvUzKt7uOMg5k5jZkxdx3HjY=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
F
Function
ⁿ/ₐ
OP1
Operator 1
ⁿ/ₐ
OP2
Operator 2
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
K41DA00-K11-K11
K41DA00-K11-K11
1/4"
A - NPT
3/2
K11
K11
Non-Locking Override
K41DA00-K11-KS1
K41DA00-K11-KS1
1/4"
A - NPT
3/2
K11
KS1
Non-Locking Override
K41DA00-K16-K16
K41DA00-K16-K16
1/4"
A - NPT
3/2
K16
K16
Non-Locking Override
K41DA00-K31-K31
K41DA00-K31-K31
1/4"
A - NPT
3/2
K31
K31
Non-Locking Override
K41DA00-K31-K34
K41DA00-K31-K34
1/4"
A - NPT
3/2
K31
K34
Non-Locking Override
K41DA00-K31-KS1
K41DA00-K31-KS1
1/4"
A - NPT
3/2
K31
KS1
Non-Locking Override
K41DA00-K34-K34
K41DA00-K34-K34
1/4"
A - NPT
3/2
K34
K34
Non-Locking Override
K41DA00-K36-K36
K41DA00-K36-K36
1/4"
A - NPT
3/2
K36
K36
Non-Locking Override
K41DA00-KD1-KD1
K41DA00-KD1-KD1
1/4"
A - NPT
3/2
KD1
KD1
Non-Locking Override
K41DA00-KD1-KS1
K41DA00-KD1-KS1
1/4"
A - NPT
3/2
KD1
KS1
Non-Locking Override
K41DA00-KQ1-KQ1
K41DA00-KQ1-KQ1
1/4"
A - NPT
3/2
KQ1
KQ1
Non-Locking Override
K41DA00-KQ1-KS1
K41DA00-KQ1-KS1
1/4"
A - NPT
3/2
KQ1
KS1
Non-Locking Override
K41DA00-KQ6-KQ6
K41DA00-KQ6-KQ6
1/4"
A - NPT
3/2
KQ6
KQ6
Non-Locking Override
K41DA00-KS1-K11
K41DA00-KS1-K11
1/4"
A - NPT
3/2
KS1
K11
Non-Locking Override
K41DA00-KS1-K31
K41DA00-KS1-K31
1/4"
A - NPT
3/2
KS1
K31
Non-Locking Override
K41DA00-KS1-K34
K41DA00-KS1-K34
1/4"
A - NPT
3/2
KS1
K34
Non-Locking Override
K41DA00-KS1-KD1
K41DA00-KS1-KD1
1/4"
A - NPT
3/2
KS1
KD1
Non-Locking Override
K41DA00-KS1-KQ1
K41DA00-KS1-KQ1
1/4"
A - NPT
3/2
KS1
KQ1
Non-Locking Override
K41DA00-KS1-KV1
K41DA00-KS1-KV1
1/4"
A - NPT
3/2
KS1
KV1
Non-Locking Override
K41DA00-KS1-KV4
K41DA00-KS1-KV4
1/4"
A - NPT
3/2
KS1
KV4
Non-Locking Override
K41DA00-KS1-KX1
K41DA00-KS1-KX1
1/4"
A - NPT
3/2
KS1
KX1
Non-Locking Override
K41DA00-KV1-KS1
K41DA00-KV1-KS1
1/4"
A - NPT
3/2
KV1
KS1
Non-Locking Override
K41DA00-KV1-KV1
K41DA00-KV1-KV1
1/4"
A - NPT
3/2
KV1
KV1
Non-Locking Override
K41DA00-KV4-KS1
K41DA00-KV4-KS1
1/4"
A - NPT
3/2
KV4
KS1
Non-Locking Override
K41DA00-KV4-KV4
K41DA00-KV4-KV4
1/4"
A - NPT
3/2
KV4
KV4
Non-Locking Override
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D