目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Accessories - V44/V45
IMI Norgren
Valves
Mini ISO Valves
Accessories
Powered by
CAD模型選擇
{imi_precision/6_valves/8_mini_iso_valves/accessories/v44_v45_accessories.prj},{NB=V70529-BA0_V44/V45},{CNSORDERNO=V70529-BA0},{VERS=1},{DESC=ISEM G1/4 ported},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
V70529-BA0
V70529-BA0
ISEM G1/4 ported
V70529-RA0
V70529-RA0
ISEM NPTF1/4 ported
V70530-KA0
V70530-KA0
Single Valve Shut-Off Pla...
V70535-BA0
V70535-BA0
Sandwich Plate with addit...
V70535-RA0
V70535-RA0
Sandwich Plate with addit...
V70527-KA1
V70527-KA1
Single Pressure Regulator...
V70527-KA2
V70527-KA2
Single Pressure Regulator...
V70527-KA3
V70527-KA3
Single Pressure Regulator...
V70527-KA4
V70527-KA4
Double Pressure Regulator...
V70528-KA0
V70528-KA0
Flow Regulator Plate Port...
V70500-KA0
V70500-KA0
Blanking Plate for unused...
V70436-K00
V70436-K00
Transition Plate 18 mm to...
V70436-B00
V70436-B00
Transition Plate 18 mm to...
V70436-R00
V70436-R00
Transition Plate 18 mm to...
V10009-C00
V10009-C00
DIN EN 50 022 rail 1 metr...
V10592-C01
V10592-C01
DIN EN 50 022 rail 1 metr...
V70531-KA0
V70531-KA0
DIN-rail Mounting Kit
V70522-K00
V70522-K00
Blanking Disk to Modular ...
V70523-K00
V70523-K00
Blanking Disk to Modular ...
V70533-K00
V70533-K00
Blanking Plug for Fixed L...
V70521-K00
V70521-K00
Blanking Plug for Fixed L...
V70532-K00
V70532-K00
Manual Override Set-Up Ki...
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D