目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M0082U - Union Y (unequal)
IMI Norgren
Fittings
Pneufit M Metric
Y connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_m_metric/3_y_connectors/m0082u.prj},{NB=M00820403},{CNSORDERNO=M00820403},{A=4},{A1=3},{C=27.5},{D=3.2},{G=11.0},{L=8},{O=8.5},{INFO=PDF Catalog},{X1=1.520},{X2=0.850},{X3=0.700},{X4=1.500},{X5=5.700},{X6=13.270},{X7=27.570},{Y1=4.900},{Y2=8.000},{Y3=8.200},{Y4=8.700},{Y5=6.500},{R1=0.300},{R2=0.200},{Z1=7.600},{Z2=24.470},{Z3=16.470},{Z4=2.500},{Z5=1.600},{Z6=8.700},{H1=1.206},{H2=4.100},{H3=2.200},{H4=2.315},{H5=34.093},{G1=1.500},{G2=0.900},{G3=0.700},{G4=1.400},{G5=5.200},{G6=13.700},{F1=4.200},{F2=7.000},{F3=7.200},{F4=7.600},{F5=6.000},{R3=0.200},{R4=0.000},{H6=1.220},{H7=3.600},{H8=2.000},{H9=2.010},{H10=35.216},{U1=11.800},{U2=4.200},{U3=11.400},{U4=3.200},{U5=0.657},{U6=1.510},{R5=48.991}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
A1
Diameter A1
[mm]
C
Length C
[mm]
D
Diameter D
[mm]
G
Height H
[mm]
L
Length L
[mm]
O
Length O
[mm]
M00820403
M00820403
4
3
27.5
3.2
11.0
8
8.5
M00820603
M00820603
6
3
28.5
3.2
11.0
8
11.0
M00820604
M00820604
6
4
29.0
3.2
11.5
9
11.0
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D