目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M0060 - Union T
IMI Norgren
Fittings
Pneufit M Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_m_metric/2_elbow_adaptors_connectors/m0060.prj},{NB=M00600300},{CNSORDERNO=M00600300},{A=3},{C=26.5},{C1=13.5},{D=3.2},{E=5.5},{H=5.5},{O=7.5},{INFO=PDF Catalog},{AX=3.200},{CX=27.200},{CX1=13.600},{DX=3.200},{DX1=5.000},{EX=5.350},{HX=5.350},{OX=7.500},{X1=7.800},{X2=18.200},{X3=21.000},{X4=22.400},{X5=0.900},{CH1=0.000},{CH2=0.200},{Y1=2.700},{Y2=3.750},{Y3=3.500},{Y4=2.100},{XS1=2.000},{SR=3.600},{SD=1.500},{SDX=1.220},{SRX=4.024},{TH1=3.550},{TW1=7.800},{TT1=1.500},{IX1=4.400},{IX2=11.400},{ID1=2.400},{ID2=3.200},{ANGX=79.875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
C
Length C
[mm]
C1
Length C1
[mm]
D
Diameter D
[mm]
E
Length E
[mm]
H
Height H
[mm]
O
Width O
[mm]
M00600300
M00600300
3
26.5
13.5
3.2
5.5
5.5
7.5
M00600400
M00600400
4
28.5
14.5
3.2
6.0
6.0
8.5
M00600600
M00600600
6
33.0
16.5
3.2
7.0
7.0
10.5
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D