目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
D0115 - Stem adaptor - BSP taper
IMI Norgren
Fittings
Pneufit D Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_d/straight_adaptors_connectors/d0115.prj},{NB=D01150828},{NAME=D01150828},{INAME=D01150828},{SHA256=V0nT9vQEwV6BiKStdXTzm8tCfwRhluCbZRrTB9yn4T8=},{CNSORDERNO=D01150828},{PS=8},{TH=Stem},{PS2=1/4\"},{TH2=R - ISO R Taper},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_9_1_050_PNEUFIT_D.pdf},{STEP=D01150828.STEP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PS2
Port Size
ⁿ/ₐ
TH2
Thread form
ⁿ/ₐ
D01150618
D01150618
6
Stem
1/8"
R - ISO R Taper
D01150818
D01150818
8
Stem
1/8"
R - ISO R Taper
D01150828
D01150828
8
Stem
1/4"
R - ISO R Taper
D01150838
D01150838
8
Stem
3/8"
R - ISO R Taper
D01151038
D01151038
10
Stem
3/8"
R - ISO R Taper
D01151248
D01151248
12
Stem
1/2"
R - ISO R Taper
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D