目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
D0020 - Straight adaptor (unequal) - tube to tube
IMI Norgren
Fittings
Pneufit D Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_d/straight_adaptors_connectors/d0020u.prj},{NB=pneufit_d - D0020 u - D00200806},{NAME=D00200806},{INAME=D00200806},{SHA256=X1H6Sfy9YR8LUY3a8Su9nAGcYLsK8fxO1CkEtciQvOw=},{CNSORDERNO=D00200806},{PS=8},{TH=PIF},{PS2=6},{TH2=PIF},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_9_1_050_PNEUFIT_D.pdf},{STEP=D00200806.STEP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PS2
Port Size
ⁿ/ₐ
TH2
Thread form
ⁿ/ₐ
pneufit_d - D0020 u - D00...
D00200604
6
PIF
4
PIF
pneufit_d - D0020 u - D00...
D00200605
6
PIF
5
PIF
pneufit_d - D0020 u - D00...
D00200804
8
PIF
4
PIF
pneufit_d - D0020 u - D00...
D00200806
8
PIF
6
PIF
pneufit_d - D0020 u - D00...
D00201006
10
PIF
6
PIF
pneufit_d - D0020 u - D00...
D00201008
10
PIF
8
PIF
pneufit_d - D0020 u - D00...
D00201208
12
PIF
8
PIF
pneufit_d - D0020 u - D00...
D00201210
12
PIF
10
PIF
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D