目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10040 - Elbow connector
IMI Norgren
Fittings
Pneufit Metric
Elbow adaptors and connector
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/elbow_adaptors_connectors_banjos/10040.prj},{NB=100400600},{CNSORDERNO=100400600},{A=6},{C=20.0},{K=12.7},{T=16.0},{AF=9},{CNSMASSEXACT=17},{INFO=Link},{XMOD=6550 6},{XA=6},{XC=4.0},{XF=12.7},{XM=20.0},{XSW=9},{XD2=10.000},{XL2=8.000},{XL1=14.500},{XR1=8.300},{XR=0.600},{XT1=8.000},{XD3=5.000},{XD1=8.000},{FONT=1.500},{YA=2.000},{YC=5.000},{YD=2.000},{YF=5.000},{YG=0.300},{YR=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
C
Length
[mm]
K
Diameter
[mm]
T
Length
[mm]
AF
Wrench size
[mm]
CNSMASSEXACT
Weight
[g]
100400400
100400400
4
17.5
9.0
14.0
8
8
100400500
100400500
5
20.5
10.0
15.0
9
15
100400600
100400600
6
20.0
12.7
16.0
9
17
100400800
100400800
8
22.5
14.2
17.5
11
22
100401000
100401000
10
26.0
16.5
20.2
13
30
100401200
100401200
12
26.5
19.5
19.2
15
44
100401400
100401400
14
28.5
21.5
20.2
17
71
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D