目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
340223 - Bulkhead Locknut
IMI Norgren
Fittings
Compression Fittings 34 Series Inch
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/34_series/straight_connectors_adaptors/34_0223.prj},{NB=34022301},{CNSORDERNO=34022301},{P=G1/8},{D=0.19},{E=0.53},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=0.4671},{INFO=Link},{FONT=0.800},{PX=9.728},{DX=4.826},{EX=13.462},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
P
Thread BSP Parallel
ⁿ/ₐ
D
Length
[Inch]
E
A/F
[Inch]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
34022301
34022301
G1/8
0.19
0.53
0
8470
0.4671
34022302
34022302
G1/4
0.25
0.71
0
8470
1.1009
34022303
34022303
G3/8
0.25
0.82
0
8470
1.2261
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D