目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
BL73 - Box Set / Combination units
IMI Norgren
Air Preparation
Excelon 73 series
Powered by
CAD模型選擇
{imi_precision/2_air_preparation/excelon_73/bl73_box_set_combination_units.prj},{NB=BL-73-415G},{CNSORDERNO=BL-73-415G},{PS=1/2\"},{TH=G- ISO G Parallel},{PR=0.3…10},{BW=Transparent with guard},{DR=Automatic},{FE=40},{DP=Relieving},{LT=Oil-fog},{PG=With},{NOTE=without shut off valve},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_8_180_805_BL73.pdf},{STEP=Norgren-BL74-415G.STEP},{NAME=Norgren-BL73-415G},{INAME=Norgren2dBL732d415G},{SHA256=aX/nXr8jn8l3k9bJU7hvLuxEIAJtdtw2e2MXPLLxZC8=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
PR
Pressure Range
[bar]
BW
Bowl
ⁿ/ₐ
DR
Drain
ⁿ/ₐ
FE
Filter Element
ⁿ/ₐ
DP
Diaphragm
ⁿ/ₐ
LT
Lubricator Type
ⁿ/ₐ
PG
Pressure Gauge
ⁿ/ₐ
NOTE
Notes
ⁿ/ₐ
BL-73-201G
BL-73-201G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
-
BL-73-301G
BL-73-301G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
-
BL-73-401G
BL-73-401G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
-
BL-73-211G
BL-73-211G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
-
BL-73-311G
BL-73-311G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
-
BL-73-411G
BL-73-411G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
-
BL-73-205G
BL-73-205G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
without shut off valve
BL-73-305G
BL-73-305G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
without shut off valve
BL-73-405G
BL-73-405G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Micro-fog
With
without shut off valve
BL-73-215G
BL-73-215G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
without shut off valve
BL-73-315G
BL-73-315G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
without shut off valve
BL-73-415G
BL-73-415G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Automatic
40
Relieving
Oil-fog
With
without shut off valve
BL-73-221G
BL-73-221G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
-
BL-73-321G
BL-73-321G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
-
BL-73-421G
BL-73-421G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
-
BL-73-231G
BL-73-231G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
-
BL-73-331G
BL-73-331G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
-
BL-73-431G
BL-73-431G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
-
BL-73-225G
BL-73-225G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
without shut off valve
BL-73-325G
BL-73-325G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
without shut off valve
BL-73-425G
BL-73-425G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Micro-fog
With
without shut off valve
BL-73-235G
BL-73-235G
1/4"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
without shut off valve
BL-73-335G
BL-73-335G
3/8"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
without shut off valve
BL-73-435G
BL-73-435G
1/2"
G- ISO G Parallel
0.3…10
Transparent with guard
Manual
40
Relieving
Oil-fog
With
without shut off valve
Embedded Preview + Generation
預覽
CAD模型下載
3D
2D