您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Positioning system DLZZ 160, 200 - Belt drive with two separately driven carriages
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Roller guide positioning systems DL
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_7_dl_roller/dlzz_asmtab.prj},{NB=DLZZ160400006100815(Q=200)(0)},{TYP=DLZZ 160},{BG=160},{Q=200},{HUB=200},{HUBST=0.00},{FPA=0},{STA=0},{AV=0},{ZR=8M 20},{INFO=Produktdatenblatt},{A=160},{B=130},{C=121},{D=68},{E=90},{F=60},{G=78},{H=11},{I=12},{J=90},{K=106},{M=M 6},{N=M 8},{O=M 8},{P=95},{RA=5.000},{RB=28.000},{KP=19},{SD=14.000},{SL=35.000},{T=M 8},{U=80},{X=39},{Y=45},{GG=16.0},{G1=1.69},{DPL=10.000},{YW=50.400},{QX=19.000},{Q0=200.000},{Q2=250.000},{Q3=300.000},{L0=615.000},{L2=715.000},{L3=830.000},{PPATH=assemblies/dlzz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type designation
ⁿ/ₐ
ZR
Belt
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Distance
[mm]
I
Width
[mm]
J
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
for
ⁿ/ₐ
P
Width
[mm]
SLI
Shaft left
[ø h6 x Länge]
SRE
Shaft right
[ø h6 x Länge]
R
Key
ⁿ/ₐ
KP
Coupling
ⁿ/ₐ
ZZ
Number of teeth
ⁿ/ₐ
VH
Feed
[mm/U]
T
Thread
ⁿ/ₐ
U
Height
[mm]
X
Distance
[mm]
Y
Distance
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
V
Length
[mm]
DLZZ160400006100815(Q=200...
DLZZ 160
8M 20
615
DLZZ160400006100815(Q=200...
815
160
130
121
68
90
60
78
11
12
90
106
M 6
M 8
M 8
95
-
-
-
19
22.000
176
M 8
80
39
45
16.0
1.69
210.0
DLZZ200400007100990(Q=270...
DLZZ 200
8M 30
790
DLZZ200400007100990(Q=270...
990
200
160
150
90
140
80
97
15
15
110
129
M 8
M10
M10
110
-
-
-
24
28.000
224
M 10
100
49
50
28.5
2.33
247.5
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D