您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Positioning system DLZS 120, 160, 200 - Belt driven positioning systems
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Roller guide positioning systems DL
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_7_dl_roller/dlzs_asmtab.prj},{NB=DLZS120100004100410(156)(0)},{TYP=DLZS 120},{BG=120},{Q=156},{HUB=200},{HUBST=0.000},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=120},{B=96},{C=80},{D=47},{E=78},{F=42},{G=84},{H=10},{I=18.7},{J=68},{K=163},{M=M 5},{N=M 6},{O=M 6},{P=10},{T=M 6},{TT=6},{U=60},{W=Wartungsbohrung},{XX=10},{X=130},{Y=30},{DPL=8},{GG=6.1},{G1=0.8},{CODENR=04},{ZR=5M 25},{VH=130},{ZZ=26},{S=14x35},{R=5x5x28},{KPP=14},{YW=40.0},{I2=MIN},{PPATH=../1_8_ds_rail/assemblies/dlzs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Part number
ⁿ/ₐ
LMAX
Overall length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
I
Height
[mm]
J
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
U
Height
[mm]
V
Length
[mm]
X
Length
[mm]
Y
Height
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZR
Belt
ⁿ/ₐ
VH
Feed per turn
[mm/u]
ZZ
Number of teeth
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KPP
Coupling
ⁿ/ₐ
DLZS120100004100410(156)
DLZS 120
210
DLZS120100004100410(156)
410
120
96
80
47
78
42
84
10
18.7
68
163
M 5
M 6
M 6
10
M 6
60
146
130
30
6.1
0.8
5M 25
130
26
14x35
5x5x28
14
DLZS160100007100500(200)
DLZS 160
300
DLZS160100007100500(200)
500
160
130
100
68
90
60
107
11
39.0
90
213
M 6
M 8
M 8
12
M 8
80
160
180
38
14.9
1.5
8M30
192
24
18x45
6x6x40
19
DLZS200100009100580(270)
DLZS 200
380
DLZS200100009100580(270)
580
200
160
130
90
140
80
146
15
48.5
110
275
M 8
M 10
M 10
15
M 10
100
213
270
60
30.8
2.1
8M50
256
32
22x45
6x6x40
24
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D