您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Positioning system DLVZ 120, 160 ( Internal belt drive ) - DL positioning systems
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Roller guide positioning systems DL
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_7_dl_roller/dlvz_asmtab.prj},{NB=DLVZ120100004100500(Q=156)(0)},{TYP=DLVZ 120},{BG=120},{Q=156},{HUB=200},{HUBST=0},{RV=1},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=120},{B=96},{C=56},{D=37},{E=78},{F=30},{G=36},{H=10},{I=10},{J=68},{K=79},{M=M 5},{N=M 6},{O=M 6},{P=56},{R=2.5},{S=82},{RA=3.000},{RB=25.000},{SD=10.000},{SL=27.000},{T=M 6},{U=60},{X=28},{Y=24},{GG=4.62},{G1=0.82},{ZR=5M25},{VH=80},{ZZ=16},{ZP=ø14h6 x 35},{PF=5x5x28},{DPL=8.000},{PPATH=assemblies/dlvz_asmtpl.prj},{QX=22.000},{Q0=156.000},{Q2=196.000},{Q3=236.000},{L0=300.000},{L2=340.000},{L3=380.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Height
[mm]
G
Distance
[mm]
H
Height
[mm]
I
Width
[mm]
J
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
for
ⁿ/ₐ
P
Width
[mm]
R
Height
ⁿ/ₐ
S
Height
ⁿ/ₐ
T
Thread
ⁿ/ₐ
U
Height
[mm]
X
Distance
[mm]
Y
Distance
[mm]
GG
Basic weight
[kg]
G1
Weight
[kg]
ZR
Belt
ⁿ/ₐ
V
Distance
[mm]
VH
Feed
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
ZP
Shaft
ⁿ/ₐ
PF
Key
ⁿ/ₐ
L0
[mm]
L2
[mm]
DLVZ120100004100500(Q=156...
DLVZ 120
300
DLVZ120100004100500(Q=156...
500
120
96
56
37
78
30
36
10
10
68
79
M 5
M 6
M 6
56
2.5
82
M 6
60
28
24
4.62
0.82
5M25
117
80
16
ø14h6 x 35
5x5x28
300.000
340.000
DLVZ160100004100610(Q=200...
DLVZ 160
410
DLVZ160100004100610(Q=200...
610
160
130
74
47
90
40
50
11
12
90
106
M 6
M 8
M 8
76
8.5
102
M 8
80
37
35
11.23
1.76
5M25
126
110
22
ø18h6 x 45
6x6x40
410.000
460.000
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D