您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
PCA - PTFE Profiles
Hallite
PTFE Profiles
PCA
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/pca/mm/pcam.prj},{NB=HALLITE PCAMR01800NHLX},{CNSORDERNO=PCAMR01800NHLX},{D1=180.0},{DD1=158.0},{L1=11.0},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
HALLITE PCAMR00400NHLX
PCAMR00400NHLX
40.0
+0,062/0,000
30.0
+0,052/0,000
4.5
+0.2
HALLITE PCAMR00450NHLX
PCAMR00450NHLX
45.0
+0,062/0,000
35.0
+0,062/0,000
4.5
+0.2
HALLITE PCAMR00500NHLX
PCAMR00500NHLX
50.0
+0,062/0,000
40.0
+0,062/0,000
4.5
+0.2
HALLITE PCAMR00550NHLX
PCAMR00550NHLX
55.0
+0,074/0,000
45.0
+0,062/0,000
4.5
+0.2
HALLITE PCAMR00560NHLX
PCAMR00560NHLX
56.0
+0,074/0,000
46.0
+0,062/0,000
4.5
+0.2
HALLITE PCAMR00600NHLX
PCAMR00600NHLX
60.0
+0,074/0,000
50.0
+0,062/0,000
4.5
+0.2
HALLITE PCAMR00630NHLX
PCAMR00630NHLX
63.0
+0,074/0,000
48.0
+0,062/0,000
7.5
+0.2
HALLITE PCAMR00650NHLX
PCAMR00650NHLX
65.0
+0,074/0,000
50.0
+0,062/0,000
7.5
+0.2
HALLITE PCAMR00690NHLX
PCAMR00690NHLX
69.0
+0,074/0,000
54.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR00700NHLX
PCAMR00700NHLX
70.0
+0,074/0,000
55.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR00710NHLX
PCAMR00710NHLX
71.0
+0,074/0,000
56.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR00750NHLX
PCAMR00750NHLX
75.0
+0,074/0,000
60.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR00800NHLX
PCAMR00800NHLX
80.0
+0,074/0,000
65.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR00850NHLX
PCAMR00850NHLX
85.0
+0,087/0,000
70.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR00900NHLX
PCAMR00900NHLX
90.0
+0,087/0,000
75.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR00950NHLX
PCAMR00950NHLX
95.0
+0,087/0,000
80.0
+0,074/0,000
7.5
+0.2
HALLITE PCAMR01000NHLX
PCAMR01000NHLX
100.0
+0,087/0,000
85.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01050NHLX
PCAMR01050NHLX
105.0
+0,087/0,000
90.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01080NHLX
PCAMR01080NHLX
108.0
+0,087/0,000
92.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01100NHLX
PCAMR01100NHLX
110.0
+0,087/0,000
94.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01120NHLX
PCAMR01120NHLX
112.0
+0,087/0,000
96.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01200NHLX
PCAMR01200NHLX
120.0
+0,087/0,000
104.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01250NHLX
PCAMR01250NHLX
125.0
+0,100/0,000
109.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01300NHLX
PCAMR01300NHLX
130.0
+0,100/0,000
114.0
+0,087/0,000
7.5
+0.2
HALLITE PCAMR01350NHLX
PCAMR01350NHLX
135.0
+0,100/0,000
119.0
+0,087/0,000
7.5
+0.2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D