目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
455 - Double Acting Piston Seals
Hallite
Double Acting Piston Seals
455
Inch
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/455/in/455i.prj},{NB=HALLITE 7281510},{CNSORDERNO=7281510},{D1=4.750},{TOL1=+0.004 / +0.000},{DD1=4.190},{TOL2=+0.002 / -0.002},{L1=0.284},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H9
[Inch]
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance
[Inch]
L1
Length L1
[Inch]
HALLITE 7280010
7280010
1.000
+0.002 / +0.000
0.690
+0.001 / -0.001
0.129
HALLITE 7280110
7280110
1.250
+0.002 / +0.000
0.940
+0.001 / -0.001
0.129
HALLITE 7280210
7280210
1.500
+0.002 / +0.000
1.190
+0.001 / -0.001
0.129
HALLITE 7280310
7280310
1.750
+0.002 / +0.000
1.440
+0.001 / -0.001
0.129
HALLITE 7280410
7280410
2.000
+0.003 / +0.000
1.690
+0.001 / -0.001
0.129
HALLITE 7280510
7280510
2.250
+0.003 / +0.000
1.940
+0.001 / -0.001
0.129
HALLITE 7280610
7280610
2.500
+0.003 / +0.000
2.190
+0.001 / -0.001
0.129
HALLITE 7280710
7280710
2.750
+0.003 / +0.000
2.440
+0.001 / -0.001
0.129
HALLITE 7280810
7280810
3.000
+0.003 / +0.000
2.440
+0.002 / -0.002
0.284
HALLITE 7280910
7280910
3.250
+0.003 / +0.000
2.690
+0.002 / -0.002
0.284
HALLITE 7281010
7281010
3.500
+0.003 / +0.000
2.940
+0.002 / -0.002
0.284
HALLITE 7281110
7281110
3.750
+0.003 / +0.000
3.190
+0.002 / -0.002
0.284
HALLITE 7281210
7281210
4.000
+0.003 / +0.000
3.440
+0.002 / -0.002
0.284
HALLITE 7281310
7281310
4.250
+0.003 / +0.000
3.690
+0.002 / -0.002
0.284
HALLITE 7281410
7281410
4.500
+0.003 / +0.000
3.940
+0.002 / -0.002
0.284
HALLITE 7281510
7281510
4.750
+0.004 / +0.000
4.190
+0.002 / -0.002
0.284
HALLITE 7281610
7281610
5.000
+0.004 / +0.000
4.440
+0.002 / -0.002
0.284
HALLITE 7281710
7281710
5.250
+0.004 / +0.000
4.488
+0.002 / -0.002
0.379
HALLITE 7281810
7281810
5.500
+0.004 / +0.000
4.738
+0.003 / -0.003
0.379
HALLITE 7281910
7281910
5.750
+0.004 / +0.000
4.988
+0.003 / -0.003
0.379
HALLITE 7282010
7282010
6.000
+0.004 / +0.000
5.238
+0.003 / -0.003
0.379
HALLITE 7282110
7282110
6.500
+0.004 / +0.000
5.738
+0.003 / -0.003
0.379
HALLITE 7282210
7282210
7.000
+0.004 / +0.000
6.238
+0.003 / -0.003
0.379
HALLITE 7282310
7282310
7.500
+0.005 / +0.000
6.738
+0.003 / -0.003
0.379
HALLITE 7282410
7282410
8.000
+0.005 / +0.000
7.238
+0.003 / -0.003
0.379
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D