magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VFOF-LE - 单向节流阀
Festo
产品
阀
节流阀
单向节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/one_way/vfof_le.prj},{NB=8193269 VFOF-LE-BAH-G18-Q4},{TNR=8193269},{DA=4.000},{B1=29.800},{B2=15.000},{D2=4.20},{H1=19.4},{H2=5.000},{H3=14.1},{H4=1.50},{L1=60.3},{L2=52.8},{L3=23.80},{L4=9.70},{L5=7.50},{SW1=12},{SW2=2.5},{SW2L=7.600},{GB=29.500},{GT=37.400},{GRS=45.000},{GVR=0.500},{BB=27.000},{BT=32.400},{ZB=0.250},{BD=0.400},{RAGRS=28.389},{BL=35.150},{BA=2.750},{BZ=0.232},{BEP=20.568},{BBA=1.200},{BBA2=1.900},{SDG=11.050},{SLG=7.500},{SL=10.880},{SERD=8.000},{SERL=0.800},{SLZ=0.700},{SLDG=5.200},{SLD=9.800},{SW=10.000},{SWIA=1.080},{SVA=0.200},{SVI=0.300},{SID=4.200},{SIDL=11.980},{SV=7.800},{AGB=15.000},{HAG=4.600},{HS=4.200},{DD=13.210},{DT=2.030},{GD1=9.728},{GL=4.880},{EAI=9.260},{ERI=7.150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
螺纹
ⁿ/ₐ
D2
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
8193269 VFOF-LE-BAH-G18-Q...
8193269
VFOF-LE-BAH-G18-Q4
29.800
15.000
G1/8
4.20
19.4
5.000
14.1
1.50
60.3
52.8
23.80
9.70
7.50
12
2.5
0.0286
3 ±0.6
4052568641344
8001459 VFOF-LE-BAH-G18-Q...
8001459
VFOF-LE-BAH-G18-Q6
29.800
15.000
G1/8
6.20
19.4
5.000
14.1
1.50
60.3
52.8
23.80
9.70
7.50
12
2.5
0.0286
3 ±0.6
4052568109561
1927030 VFOF-LE-BAH-G14-Q...
1927030
VFOF-LE-BAH-G14-Q8
39.500
20.500
G1/4
8.20
28.2
5.600
21.0
2.10
76.8
66.8
30.00
11.10
10.00
15
2.5
0.0739
11 ±2.2
4052568250126
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D