magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HMVA - 驱动器转接组件
Festo
产品
抓取系统
附件
多轴组件系统
Powered by
CAD模型選擇
{festo/parts_cat/hand_sys/acc/multi-axi/hmva_dl.prj},{NB=196788 HMVA-DLA18/25},{TNR=196788},{TYP=HMVA-DLA18/25},{INFO=},{L1=50.000},{L2=36.000},{L3=32.500},{L4=0.000},{H1=50.000},{H2=32.500},{B=14.000},{B1=2.100},{B2=9.100},{D1=9.000},{D2=8.000},{D3=4.500},{D4=M4},{V=1},{EOLDATE=},{GTIN=4052568081232}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
H1
高度
[mm]
H2
高度
[mm]
B
宽度
[mm]
B1
宽度
[mm]
B2
宽度
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
直径
[mm]
D4
直径
ⁿ/ₐ
GTIN
ⁿ/ₐ
196788 HMVA-DLA18/25
196788
HMVA-DLA18/25
50.000
36.000
32.500
0.000
50.000
32.500
14.000
2.100
9.100
9.000
8.000
4.500
M4
4052568081232
196789 HMVA-DL32
196789
HMVA-DL32
54.000
36.000
40.000
0.000
60.000
40.000
18.000
2.100
10.200
9.000
10.000
5.500
M4
196790 HMVA-DLA40
196790
HMVA-DLA40
74.000
60.000
49.000
36.000
60.000
49.000
18.000
2.100
10.200
9.000
10.000
5.500
M4
4052568081249
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D