magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
BWR-HSP - 静止位置
Festo
产品
抓取系统
附件
用于抓取单元的附件
Powered by
CAD模型選擇
{festo/parts_cat/hand_sys/acc/acc_hsys/bwr_asm_tab.prj},{NB=533623 BWR-HSP-12---(0)},{TNR=533623},{TYP=BWR-HSP},{HSP=12},{KDM=10},{HUB=15},{HUBST=0},{AM=12},{B3=14},{BG=5.0},{D1=0.0},{D2=10.8},{D5=3.4},{D6=6.0},{D8=0.0},{EE=M3},{H2=13},{H3=9},{H4=11.0},{H5=19.5},{KK=M4},{L1=0.9},{L2=48},{L3=11.0},{L4=57},{L5=9},{L6=0},{L8=59},{MM=4},{PJ=12.0},{PL=24.0},{RT=M3},{T1=5.0},{TO=19},{UO=25},{E=15},{WH=2},{ZJ=50},{ZM=52},{SW=0},{LS=0.000},{ET=5.500},{PPATH=assemblies/bwr_sbl.prj},{GTIN=4052568167783},{HALTER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
HSP
HSP 额定尺寸
[mm]
KDM
活塞直径
[mm]
HUB
行程
[mm]
GTIN
ⁿ/ₐ
533623 BWR-HSP-12
533623
BWR-HSP
12
10
15
4052568167783
533625 BWR-HSP-16
533625
BWR-HSP
16
16
25
4052568167806
533627 BWR-HSP-25
533627
BWR-HSP
25
20
25
4052568167820
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D