magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LVH - 接头
Festo
产品 (A - Z)
L
LVH
Powered by
CAD模型選擇
{festo/parts/l/lvh/lvh_m1.prj},{NB=183874 LVH-M1},{TNR=183874},{TYP=LVH-M1},{INFO=2005-12-31},{B1=16.000},{B2=2.000},{B3=25.500},{B4=40.000},{B5=40.000},{B=0.000},{G=M 3.5},{H1=100.000},{H2=45.000},{H3=35.000},{H4=26.000},{H5=5.500},{H6=26.000},{VAR=1},{EOLDATE=31.12.2005}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2005年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
MS4-WP - 安装支架-组件
Festo
29.08.2023
MS6-WP - 安装支架-组件
Festo
29.08.2023
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
宽度
[mm]
B2
宽度
[mm]
B3
宽度
[mm]
B4
宽度
[mm]
B5
宽度
[mm]
B
宽度
[mm]
G
螺纹
ⁿ/ₐ
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4
高度
[mm]
H5
高度
[mm]
H6
高度
[mm]
183874 LVH-M1
183874
LVH-M1
16.000
2.000
25.500
40.000
40.000
0.000
M 3.5
100.000
45.000
35.000
26.000
5.500
26.000
183875 LVH-M2
183875
LVH-M2
3.000
19.000
21.600
2.000
40.000
56.200
0
41.300
41.300
49.000
7.000
0.000
0.000
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D